text.skipToContent text.skipToNavigation text.skipToFooter

DRIVE CFW110031T4O55DSZ

Catalog Number: CFW110031T4O55DSZ | Product: 13957537

Representative Image Only

This IP55/NEMA12 version enables the inverter to install in high humidity, rain, exposed to sun and dust, without the need for panels.The inverter cooling method ensures maximum overload and performance capacity.

Product features
Power supply 380-480 V
Input phases Three-phase
Configuration With options
Rated current (ND) 31 A
Rated current (HD) 25 A
RFI filter Without filter
Enclosure IP55
Dynamic braking Standard with braking
Safety Stop No
Electronic supply Internal

 Loading...