text.skipToContent text.skipToNavigation text.skipToFooter

Variable Speed Drive CFW320

Representative Image Only

The CFW320 variable speed drive is a high-performance VSD for three-phase induction motors, ideal for applications on machines or equipment that require precise control and easy operation.It features compact size, contactor-style electrical instalation, selectable WEG vector control (VVW) or scalar control (V/F), built-in operating interface (HMI), SoftPLC, free WPS programming software and plug-in accessories that may be added to provide extended functionalities, making it a flexible solution of excellent cost effectiveness.

 Loading...

About this Product

Main Features

  • Rated output current from 1.1 to 15.2 A, (0,25 HP / 0,18 kW to 10 HP / 7,5 kW) 100-127 V, 200-240 V, 380-480 V or 280 - 650 Vdc;
  • 4 (PNP or NPN) digital inputs, 1 relay output 0.5 A / 250 V ac, 1 analog input 0-10 V dc / 4-20 mA;
  • 3C2 coating class (IEC 60721-3-3) on the internal circuits;
  • Easy installation;
  • Flash Memory Module (accessory);
  • Built-in operating interface (HMI);
  • Vector (VVW) or scalar (V/F) control modes;
  • Plug-in modules: RS485, RS232, CANopen, Profibus-DP, Ethernet, Potentiometer, USB, Encoder, Infrared, Expansion of inputs and outputs, RFI filter.

Flexibility

Applications

  • Machines and Equipment
  • Opening/Closing of Gates
  • Single-Phase Power Supply
  • Fans / Exhausters
  • Centrifugal pumps
  • Granulators / Conveyor
  • Belts / Palletizers
  • Stirrers / Mixers
  • Process dosing pumps
  • Stores or Homes

SoftPLC - programmed via WPS software

It is a software resource added to the CFW320 which allows the user to implement and debug logic projects equivalent to a small PLC (Programmable Logic Controller), customizing and integrating the CFW320 to the application.The free WPS programming software is available on: Softwares.