text.skipToContent text.skipToNavigation text.skipToFooter

DRIVE CFW320A07P3T2NB20

Catalog Number: CFW320A07P3T2NB20 | Product: 15890704

Representative Image Only

The CFW320 variable speed drive is a high-performance VSD for three-phase induction motors, ideal for applications on machines or equipment that require precise control and easy operation.It features compact size, contactor-style electrical instalation, selectable WEG vector control (VVW) or scalar control (V/F), built-in operating interface (HMI), SoftPLC, free WPS programming software and plug-in accessories that may be added to provide extended functionalities, making it a flexible solution of excellent cost effectiveness.

Product features
Power supply 200-240 V
Input phases Three-phase
Rated current (HD) 7.3 A
Enclosure IP20
Dynamic braking Standard without braking

 Loading...