text.skipToContent text.skipToNavigation text.skipToFooter

REACTOR WKDRF4LE3R

Catalog Number: WKDRF4LE3R | Product: 17597157

Representative Image Only

Product features
Rated impedance 3.0 ohm
Rated Current 77.0 A
Rated voltage 460.0 V
Winding material Copper
Nema rating Type 3R

 Loading...