text.skipToContent text.skipToNavigation text.skipToFooter

LV REACTOR 45µH 682A

Catalog Number: WKDRULS3H-1141 | Product: 14413018

Representative Image Only

Product features
Rated Inductance (µH) 45
Rated current (A) 682
Rated voltage 480 V
Winding material Copper
Frequency 50/60 Hz
Degree of protection IP00

 Loading...