Selected products were added to comparison
See products on comparison page
Representative Image Only
Developed to connect inverters, soft-starts and intelligent low voltage relays to the WEG Motion Fleet Management, the WEGscan 1000 periodically collects and transmits important data from the drives, enabling monitoring to be carried out at any time and from anywhere in the world.
Smart code | WCD-ED300-DSLV-2P2SE-W-POE |
---|---|
Supply voltage | 8 to 24 V |
Real time clock (RTC) | Yes |
Bluetooth network | 4.1 BLE |
Wi-Fi network | 802.11b/g/n |
Ethernet network | 2 Ports GbE 10/100/1000Base-T |
---|---|
Cellular network | Not applicable |
Dimension | 108 x 83 x 24 mm |
Operating temperature | -40 to 85 °C |