text.skipToContent text.skipToNavigation text.skipToFooter

SELECTOR SWITCH CSW30-CA2F90

Catalog Number: CSW30-CA2F90 | Product: 14381623

Representative Image Only

WEG CSW (30mm) selector switches are designed to offer the ruggedness required for severe industrial applications and environments. These modular devices offer superior quality at an affordable price.

Product features
Product Selector switch
Type Lever
Color White
Degree of protection IP66
Voltage class 600
Application duty Normal duty
Certification CE

 Loading...