text.skipToContent text.skipToNavigation text.skipToFooter

POTENTIOMETER CSW30-POT10W

Catalog Number: CSW30-POT10W | Product: 14381450

Representative Image Only

WEG CSW (30mm) pushbuttons are designed to offer the ruggedness required for severe industrial applications and environments. These modular devices offer superior quality at an affordable price.

Product features
Product Potentiometer
Type Knob
Color Black
Degree of protection IP65
Voltage class 600
Application duty Normal duty
Certification CE

 Loading...