text.skipToContent text.skipToNavigation text.skipToFooter

OVERLOAD RELAY RWM40E-3-A4U025

Catalog Number: RWM40E-3-A4U025 | Product: 11454417

Representative Image Only

The RW_E is meant to assure increased reliability for protection of low voltage three-phase electric motors in sinusoidal 50/60 Hz networks where reliability, low power dissipation and ease maintenance management are mandatory.

Product features
Current range 5-25 A
Application/mounting For contactor CWM
Type Electronic
Trigger class 10.20.30
Number of poles 3
Reset Automatic/manual
Maximum insulation voltage Ui = 690 V

 Loading...