Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Service / Warranty Request
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Controls
  3. Motor starters and protection
  4. Motor protective circuit breakers
  5. MPW - Motor protective circuit breaker
  6. MOTOR PROTECTOR BU MPW18-3-D025
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

MOTOR PROTECTOR BU MPW18-3-D025

Catalog Number: MPW18-3-D025 | Product: 12429369
  • Overview
  • Product details
  • About this Product
  • Download Center
  • Generate Documents
Generate Documents
  1. MOTOR PROTECTOR BU MPW18-3-D025
MOTOR PROTECTOR BU MPW18-3-D025

Representative Image Only

MPW motor protective circuit breakers are a compact solution for starting and protecting electric motors up to 100 A. They feature high interrupting capacity, allowing their use even in installations with high short-circuit current levels. They ensure full protection of the electrical circuit and the motor through their thermal release (adjustable for overload protection and equipped with a differential mechanism sensitive to phase loss) and magnetic release (calibrated for short-circuit protection).

They are available in push-button operated versions (MPW12/18) or rotary-operated versions (MPW40/80/100), and include trip indication (Trip) — only for the rotary handle — allowing the operator to view the breaker status. The breakers can be padlocked in the OFF position, thus ensuring safety during maintenance.

Product features
Reference MPW18
Maximum rated current Ie 18 A
Setting range for thermal release 1,6-2,5 A
Terminal type Screw

 Loading...

Configure
WEG GERMANY GMBH
  • Industriegebiet Türnich 3, Röntgenstraße 36-38, 50169 Kerpen Türnich, Nordrhein-Westfalen, Deutschland
  • Phone: +49 2237 92910
  • Email: info-de@weg.net
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Cookie-Einstellungen
Imprint | Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.