text.skipToContent text.skipToNavigation text.skipToFooter

ENCLOSED STARTER PESW-B12D45EX-R64

Catalog Number: PESW-B12D45EX-R64 | Product: 16674785

Representative Image Only

WEG enclosed starters series were designed to meet the requirements and flexibility frequently demanded in industrial applications. Featuring components that meet IEC design standards and UL horsepower ratings, WEG enclosed starters are UL508A approved and cULus certified. This means your panels will fulfill the rigorous requirements of UL508A and will have the quality and performance as for all WEG products.

Product features
Start Type Direct Three-phase
Assembly method (start key) Plastic Crate
Reference PESW
Maximum Power Rating Not applicable
Rated operational voltage Ue<=600V
Control voltage 600V50/60Hz
Degree of protection TYPE4X

 Loading...