Selected products were added to comparison
See products on comparison page
Representative Image Only
WEG enclosed starters series were designed to meet the requirements and flexibility frequently demanded in industrial applications. Featuring components that meet IEC design standards and UL horsepower ratings, WEG enclosed starters are UL508A approved and cULus certified. This means your panels will fulfill the rigorous requirements of UL508A and will have the quality and performance as for all WEG products.
Start Type | Direct Three-phase |
---|---|
Assembly method (start key) | Plastic Crate |
Reference | PESW |
Maximum Power Rating | Not applicable |
Rated operational voltage | Ue<=600V |
---|---|
Control voltage | 400-415V50HZ/480V60HZ |
Degree of protection | TYPE4X |