text.skipToContent text.skipToNavigation text.skipToFooter

ENCLOSED STARTER ESWE-B9D39KX-D05

Catalog Number: ESWE-B9D39KX-D05 | Product: 11136086

Representative Image Only

Product features
Start Type Direct Three-phase
Assembly method (start key) Plastic Crate
Reference ESWE
Maximum Power Rating Not applicable
Rated operational voltage Ue<=440V
Control voltage 480V50/60HZ
Degree of protection TYPE4X

 Loading...