text.skipToContent text.skipToNavigation text.skipToFooter

STANDARD PANEL ESWC-9TM1A9-RE2

Catalog Number: ESWC-9TM1A9-RE2 | Product: 14877125

Representative Image Only

WEG offers versatile UL508A ESWC series combination starters with solid-state overloads for motor starting and control. These full voltage non-reversing combination starters are available up to 250HP at 460VAC (300A) with control power transformers for three-phase applications.
Product features
Panel type Across the line
Horsepower (HP) 1.5/2/5 HP
Main voltage 208/230/460 V
Bypass type None
Control options Start Pushbutton, Stop Pushbutton and Reset Pushbutton
Enclosure rating Type 3R/4/12

 Loading...