text.skipToContent text.skipToNavigation text.skipToFooter

TIMING RELAY RTW17-BA02U003SE05

Catalog Number: RTW17-BA02U003SE05 | Product: 13960941

Representative Image Only

The RTW17 timer relays are compact (17.5 mm wide) and can be fixed on 35 mm DIN rails or by screws, with the option of selecting 1 or 2 NAF outputs. With various timing functions available, this product line offers a solution for most varied applications.

Product features
Function Off-delay
Output contacts 2 NO/NC
Timing 0.3-3s
Function complement With command
Control voltage 24-240V 50/60Hz/DC
A1-A2 terminals voltage 24-240 V 50/60Hz/DC
A2-A3 terminals voltage Not applicable

 Loading...