text.skipToContent text.skipToNavigation text.skipToFooter

PUSHBUTTON CSW30-BCI3D61

Catalog Number: CSW30-BCI3D61 | Product: 14380191

Representative Image Only

WEG CSW (30mm) pushbuttons are designed to offer the ruggedness required for severe industrial applications and environments. These modular devices offer superior quality at an affordable price.

Product features
Product Pushbutton
Type Illuminated mushroom
Color Amber
Degree of protection IP66
Voltage class 600
Application duty Normal duty
Certification CE

 Loading...