Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Service / Warranty Request
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Controls
  3. Circuit Breakers
  4. Miniature Circuit Breakers
  5. UMBW (UL) - Miniature circuit breakers
  6. MINI CIRCUIT BREAKER UMBW-4C3-6
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

MINI CIRCUIT BREAKER UMBW-4C3-6

Catalog Number: UMBW-4C3-6 | Product: 13338881
  • Overview
  • Product details
  • About this Product
  • Download Center
Generate Documents
  1. MINI CIRCUIT BREAKER UMBW-4C3-6
MINI CIRCUIT BREAKER UMBW-4C3-6

Representative Image Only

Introducing the new WEG UMBW Series thermal-magnetic miniature circuit breakers. This new offering includes both UL489 and UL1077 approvals to provide a solution for circuit and equipment protection in industrial electrical equipment.

Product features
UL approval UL489
Trip curve C
Number of poles 3 poles
Rated current 6 A
Maximum voltage 277/480 VAC / 125 VDC
Type Thermal-magnetic

 Loading...

Configure
WEG BENELUX S.A.
  • Rue de l’Industrie 30 D 1400 Nivelles Brabant Wallon / Belgium
  • Phone: +32 67 888420
  • Email:
    For general information: info-be@weg.net
    For requests or quotations: rfq-be@weg.net
    For orders: orders-be@weg.net
    For after sales: ts-wbe@weg.net
  • Territory: Belgium, Luxembourg and Netherlands
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.