text.skipToContent text.skipToNavigation text.skipToFooter

MINI CIRCUIT BREAKER UMBW-4C2-2

Catalog Number: UMBW-4C2-2 | Product: 13641165

Representative Image Only

Introducing the new WEG UMBW Series thermal-magnetic miniature circuit breakers. This new offering includes both UL489 and UL1077 approvals to provide a solution for circuit and equipment protection in industrial electrical equipment.

Product features
UL approval UL489
Trip curve C
Number of poles 2 poles
Rated current 2 A
Maximum voltage 277/480 VAC / 125 VDC
Type Thermal-magnetic

 Loading...