text.skipToContent text.skipToNavigation text.skipToFooter

MINI CIRCUIT BREAKER UMBW-1D1-1.5

Catalog Number: UMBW-1D1-1.5 | Product: 14360376

Representative Image Only

Introducing the new WEG UMBW Series thermal-magnetic miniature circuit breakers. This new offering includes both UL489 and UL1077 approvals to provide a solution for circuit and equipment protection in industrial electrical equipment.

Product features
UL approval UL1077
Trip curve D
Number of poles 1 pole
Rated current 1.5 A
Maximum voltage 277 VAC
Type Thermal-magnetic

 Loading...