text.skipToContent text.skipToNavigation text.skipToFooter

MINI CIRCUIT BREAKER UMBW-1B1-1.2

Catalog Number: UMBW-1B1-1.2 | Product: 14361467

Representative Image Only

Introducing the new WEG UMBW Series thermal-magnetic miniature circuit breakers. This new offering includes both UL489 and UL1077 approvals to provide a solution for circuit and equipment protection in industrial electrical equipment.

Product features
UL approval UL1077
Trip curve B
Number of poles 1 pole
Rated current 1.2 A
Maximum voltage 277 VAC
Type Thermal-magnetic

 Loading...