text.skipToContent text.skipToNavigation text.skipToFooter

CONTACT BLOCK BU BLB-11

Catalog Number: BLB-11 | Product: 12187899

Representative Image Only

Product features
Reference BLB
Auxiliary contacts 1NO + 1NC
Application Contactor CWB
Application current range 9...125
Operating / insulation voltage Ui max=660/690 Volts
Mounting position Side mount
Terminal type With screw
Cover color Blue

 Loading...