text.skipToContent text.skipToNavigation text.skipToFooter

END PLATE TF-BTWI 2.5 -2F

Catalog Number: TF-BTWI 2.5 -2F | Product: 11991463

Representative Image Only

Product features
Terminal line reference Double(SP)-2F
Accessory description End plate TF
Supplement for accessories for terminal block line For push-in type terminal BTWI
Nominal section of borne cable 2.5 mm²
Color component for terminal block Grey
Max. nominal current for terminal blocks 24 A/20 A (IEC/UL)
Accessory rated voltage 750 V/600 V (IEC/UL)

 Loading...