text.skipToContent text.skipToNavigation text.skipToFooter

LUG TERMINAL LW3-S300

Catalog Number: LW3-S300 | Product: 14397721

Representative Image Only

Product features
Model LW3-S300
Terminal type Terminal lug
Rated voltage 600 V
Product type Overload relay
Product line RW SERIES
Number of terminals 3

 Loading...