header.link.backto My Account
Selected products were added to comparison
See products on comparison page
Hybrid powder coating, with excellent adhesion and flexibility, high physical resistance and excellent chemical and anticorrosion resistance. Low weather resistance and low yellowing resistance by heating. Allows thickness ranging from 100 to 200 micrometers in only one layer without substrate pre-heating. The exclusion of two-layer application system saves time and energy, rising the output rates.
| PAINT COLOR | White |
|---|---|
| PAINT FINISH | Smooth |
| Shine | Half-Brightness |
| PAINT COMMERCIAL COLOR | White |
| Color scale | W RAL 9003 |
| Family | Politherm 50 HB |
| PAINT PRODUCTS LINE | Hybrid |
| PAINT VERSION | Conventional |
| Cura | Standard |