Quote creation for third-party products

text.skipToContent text.skipToNavigation text.skipToFooter

header.link.backto My Account

WEG
  • English
    • Español
    • Português do Brasil
  • About WEG
    • This is WEG
    • WEG in Numbers
    • History
    • Management
    • WEG Operations
    • Technological Innovation
    • Sustainability
    • Our Business
    • Certifications
    • Company Profile
    • Open Innovation
  • Products
  • Solutions
    • WEG efficiency
    • Digital Solutions
    • WEG Motion Drives
    • Power Generation
    • Wind power
    • Thermal Energy
    • Farming and Agribusiness
    • Mining
    • Sugar & Ethanol
    • Steel Industry
    • Water
    • Pulp and Paper
    • Oil & Gas
    • Marine
    • Electric Mobility
    • Food & Beverage
  • Investors
  • Ethics
    • Code of Ethics
    • Code of Ethics for Suppliers
    • Policy for Preventing and Combating Corruption
    • Privacy Notice
    • Reporting Channel
  • Support
    • Contact Us
    • Where to Buy
    • Service Network
    • Resources & Tools
    • Reporting Channel
    • Service / Warranty Request
    • Press Room
  • News
  • Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  1. Home
  2. Coatings and Varnishes
  3. Liquid Coatings
  4. Industrial/ Anticorrosive
  5. Sugar and Alcohol
  6. WEGPOXI BLOCK N 2912 TIPO II
An error occurred while checking price. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
An error occurred while checking availability. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
There was an error uploading the file
There was an error not foreseen. Type 'CTRL+SHIFT+DELETE' and check 'Cookies' and 'cache' options, with time lapse equal to 'All the period' and type 'Clean'. Please restart your browser and try again. If the error persists contact the Support Team.
Quantity must be informed
Add Service Order Code or Plant
An error occurred
You need to select at least 1 product to add to cart
You need to select at least one product to add in your comparison list
Select at least one list to add to your products
Select at least one product to add to your shopping list
The file you entered is not of the correct type.
Select some document
Product added to cart
Selected products added to cart
Selected products added to cart in place of purchase: 

Selected products were added to comparison
See products on comparison page

Billing request sent successfully. {0}
OS ID:

LP EP N2912 TYPE II R ALUM PETR 30000 30 | 2,5 L

Product: 11880816
  • Overview
  • Product details
  • See Also
  • About this Product
  • Download Center
  • Related Products
  1. LP EP N2912 TYPE II R ALUM PETR 30000 30 | 2,5 L
LP EP N2912 TYPE II R ALUM PETR 30000 30 | 2,5 L

Representative Image Only

Two-component high solids and high build novolac epoxy primer. Excellent chemical resistance, very low solvent content (LOW VOC) as well as great impact and abrasion resistance.

Product features
Main Hardener HARDENER EP N2912 COMP B
PAINT COLOR Aluminum
PAINT COMMERCIAL COLOR Aluminum Petrobras
Color scale 30,000
PAINT FINISH Metallic
Shine Bright
PACKAGING Metallic Gallon
PAINT PRODUCTS LINE Epoxy
PAINT FUNCTION Double Function
RESIN SYSTEM Epoxy Novolac
SOLIDS VOLUME 96 ± 1% (ISO 3233 - 1998)

 Loading...

Configure
WEG ELECTRIC CORP. U.S. HEADQUARTERS
  • 6655 Sugarloaf Parkway
  • Duluth, GA 30097
  • Phone: 1-800-ASK-4WEG
About WEG
  • This is WEG
  • WEG in Numbers
  • History
  • Management
  • WEG Operations
  • Technological Innovation
  • Sustainability
  • Our Business
  • Certifications
Products
  • Electric Motors
  • Gearboxes and Geared Motors
  • Generation,Transmission and Distribution
  • Drives
  • Controls
  • Industrial Automation
  • Electric Panels
  • Coatings and Varnishes
  • Spare Parts
Solutions
  • Oil & Gas
  • Marine
  • Steel Industry
  • Water
  • Energy Efficiency
  • Energy
  • Farming & Agriculture
  • Sugar & Ethanol
  • Mining
  • Pulp & Paper
  • Electric Vehicles
Quick Links
  • Energy Efficiency Legislations Worldwide
  • WEG Standard Product Catalog (Motors, Enclosed Motor Controls, Gears, and Alternators)
  • WEG Automation Catalog: LV Variable Frequency Drives and Soft Starters (Full Catalog)
  • Power and Controls Products Catalog
  • Cross-Reference for Electric Motors
  • WEG-PLC-HMI Catalog
  • Pay Back Analysis calculator
  • WEG Standard Warranty Terms (LV Motors)
  • WEG Standard Warranty Terms (Automation Products)
  • WEG USA Terms and Conditions for Sales (Goods and Services)
  • WEG USA Terms and Conditions for Purchases (Goods and Services)
  • WEG Videos

Contact
  • Contact Us
  • Where to Buy
  • Service Network
  • Violation of the Code of Ethics
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

 

Cookie Preferences

 

Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.