header.link.backto My Account
Selected products were added to comparison
See products on comparison page
The W22Xec motor offer safety and reliability for operation in a great variety of applications that require a non-incendive motor (Zone 2 – Ex ec IIC T3 Gc) with Protection by Enclosure (Zone 22 – Ex tc IIIB T125°C Dc). It provides safety and complies with efficiency level , specified by IEC 60034-30-1.
It meets the requirements of installations where the flammable mixture is not often present, but may present risks.
| Standard | IEC 60034-1 |
|---|---|
| Fréquence | 50 Hz |
| Tension d'alimentation | 380-400-415/660-690//460 V |
| Nombre de pôles | 2 |
| Degré de protection | IP55 |
| Vitesse de synchronisme | 3000 rpm |
| Output rating | 11 kW |
|---|---|
| Montage | Footless |
| Bride | FF |
| Montage | B5T |
| Boîte à bornes¹ | Top |
| Carcasse | IC411 - TEFC |