text.skipToContent text.skipToNavigation text.skipToFooter

AG10315MI10AI B35T IP23 SAE 1/2

Product: 14402456

Representative Image Only

Reliable and High Performance alternator that can operate at different applications and generating power with the maximum benefit to the customer. The AG10 Line of Alternators offer an excellent cost effectiveness, simple maintenance concept and great performance when continuous, prime power or standby operation.

Product features
Painting Plan 207A
Operation mode PARALLEL OPERATION
Finish Color MATTE BLACK
Certifications CE/TUV/UKCA

 Loading...