2. Marine

Integrated solutions for marine applications

WEG has the full solution in electric motors, alternators, automation, transformers and coatings for the marine market. In addition to the state-of-the-art products and services, WEG supplies integrated engineering services and automation systems, including the dynamic positioning system and other specific solutions for vessels. Reliable solutions with electrical machines to handle, maintain and supply services aboard. From technology to services – whether on-shore or off-shore – you can always trust in WEG.

Efficiency and reliability for the marine market

WEG motors are designed to reduce operating costs, ensuring higher power efficiency and operating reliability, demanding less maintenance.

Get to know our solutions

Water Jacket Cooled Motor
HGF
HGF Line
Three-phase Induction Motors - Master Line

Onboard Technology for integrated solution

WEG offers full packages of electrical switchboards, frequency drives, UPSs, and battery chargers - everything integrated and developed by highly qualified engineers.

Get to know our solutions

Low Voltage Motor Control Center - LV MCC
Medium Voltage Variable Speed Drive MVW01
Drive with AFW11W Modular Frequency Inverter
SSW7000-Medium Voltage Soft-Starter
ASW06 Series
ASW07 series
Single-Phase/Three-Phase Inverter (24/48/125 V DC)
Transfer Static Switch - Single-Phase/Three-Phase
Battery 12 V

Flexible solutions for sustainable energy

WEG offers full solutions for power generation of vessels, platforms and propulsion systems. The products are designed to high quality standards with state-of-the-art technology to meet worldwide demands, with the support of highly qualified engineering and power generation specialists.

Get to know our solutions

Synchronous Alternators - Naval and Oil & Gas

Excellence in power supply technologies

In order to fulfill the needs of the marine sector, WEG offers a full line of dry-type transformers. The windings of these transformers are encapsulated with high quality epoxy resin by means of the vacuum pressure impregnation (VPI) process, which provides a safer construction for increasingly smaller spaces, where the costs of installation and maintenance and repair shutdown play a critical role in the selection of the product. WEG dry transformers are the preferred option for reduced spaces, since they do not present any risk of explosion and do not allow fire propagation.

Coatings that offer full protection

Coatings for the painting and conservation of constructions and vessels located in marine and/or river environments, for large and small tourism vessels, offering protection, resistance and aesthetics. A wide range of products for several marine applications, from primers for steel sheets to high build epoxy anti-corrosive coatings and high performance anti-fouling systems, which ensure maintenance intervals in the docks up to five years.

Get to know our solutions

WEGZINC 401
WEG ECOLOFLEX SPC HBR
WEG ECOLOFLEX SPC 600
W-ECOLOFLEX SPC 200
WEG TAR FREE 712 PRIMER N 2851
WEGPOXI WET SURFACE 88 HT
WEGPOXI WET SURFACE 89 PW

Certifications

WEG products and systems are designed to comply with all marine applications requirements. Upon request, all these products can be supplied with test certificates of Certification Bodies such as ABS, Bureau Veritas, DNV, Germanisher Loyds, Lloyd’s Registers, among others.

Solutions Catalog

WEG Solutions for Marine Industry
Download file
Coatings - Solutions for Marine Industry
Download file

Learn more about WEG news on Marine segment

WEG supplies paints for Internacional Marítima's BGL 2 vessel

WEG supplies paints for Internacional Marítima's BGL 2 vessel

The company has supplied more than 11,000 liters of paint to ensure the vessel's resistance and durability

WEG alternators contribute to power generation in Brazilian Navy River Transport Ship

WEG alternators contribute to power generation in Brazilian Navy River Transport Ship

The supply reinforces WEG's long partnership with the Navy for the most diverse vessels in its fleet

Schurmann Family´s sailboat Kat is equipped with WEG innovative solutions

Schurmann Family´s sailboat Kat is equipped with WEG innovative solutions

Renovations and improvements allowed the sailboat Kat to have more autonomy and sustainability for a new Voice of the Oceans expedition.

WEG Automation System for Vessels

A complete package that covers all major functions required on board. Distributed in three main parts, the system incorporates power mana...

WEG supplies special coatings for fishing fleet in Peru

WEG supplies special coatings for fishing fleet in Peru

The company supplied epoxy, polyurethane, and antifouling coatings for the hulls of national and international vessels, ensuring greater resistance and durability

WEG and GIT sign a partnership agreement for the supply of marine coatings in the international market

WEG and GIT sign a partnership agreement for the supply of marine coatings in the international market

Signed agreement will strengthen product offerings globally

WEG develops innovative coating for offshore use

WEG develops innovative coating for offshore use

Technology developed by WEG increases the lifespan and reduces maintenance time of assets on oil platforms

WEG’s motor energises new fleet of electrically powered dredgers in Netherlands

WEG’s motor energises new fleet of electrically powered dredgers in Netherlands

The WGM20 is a high-performance electric motor ideal for marine applications

WEG will present solutions for the Oil & Gas segment during OTC Conference

WEG will present solutions for the Oil & Gas segment during OTC Conference

The event will take place from October 24th to 26th in Rio de Janeiro, Brazil

WEG solution on a ship for the safe transport of oil

WEG solution on a ship for the safe transport of oil

Installed alternators generate energy for the entire ship

Schurmann Family´s sailboat is protected with WEG paints!

Schurmann Family´s sailboat is protected with WEG paints!

The Schurmann Family is the first Brazilian family to circumnavigate the world on a sailboat named Kat and they have done this a few times already.

WEG will supply electric traction systems for the world's first electric pusher boats

WEG will supply electric traction systems for the world's first electric pusher boats

The use of pusher boat technology is unique and is intended to reduce the emission of pollutant gases in the atmosphere.

Ship manufacturers use WEG solutions to improve efficiency

Ship manufacturers use WEG solutions to improve efficiency

WEG solutions for super green marine dredger

WEG Supplies Marine Duty Alternators for North Africa

WEG Supplies Marine Duty Alternators for North Africa

Guided by the WEG Group business strategy of supplying electric, electronic products, and industrial solutions for all market segments, WEG has just supplied two marine duty alternators to the North African customers HANNAIK.

New cooling technology for large motors

New cooling technology for large motors

WGM20 motors are compact machines designed in such a way to provide very low noise level, tough structural frame to ensure excellent performance at temperatures ranging between -20°C to + 50° C.

Are you interested in this solution? Choose one of the options below to find the product you need

Contact us and we will be glad to answer your questions

Contact Us
WEG AUSTRALIA PTY LTD
  • 14 Lakeview Drive, Scoresby 3179 - Victoria / Australia
  • Phone: + 61 3 9765 4600
  • Email: info-au@weg.net