• Accueil
  • Préparation
  • Broyage de canne à sucre
  • Cogénération électrique
  • Processus
  • Systèmes d'automatisation
  • Revêtements
  • Services
  1. Page d’accueil
  2. Sucre et de l'éthanol - Préparation

Préparation

Utilisés pour l'exploitation des broyeurs, des élévateurs ou des déchiqueteuses, peu importe la configuration, les moteurs sont conçus à partir des dernières avancées en matière d'ingénierie, dans le but de proposer des produits hautement performants et fiables. Avec une puissance de sortie pouvant atteindre jusqu'à 50 000 kW et une gamme allant de 280 à 1 800 (IEC), les moteurs de WEG sont conçus pour résister à un voltage élevé pouvant atteindre 13 800 V et ils sont disponibles avec deux configurations de rotor : rotor à cage d'écureuil et à rotor bobiné (connu sous nom de moteur à rotor bobiné).

See more cases

Costa Bioenergia factory, in Umuarama, Parana.

Watch the video

Saiba mais sobre as novidades da WEG em Açúcar e Etanol.

WEG Performs Emergency Maintenance on a Generator for the Sugar and Ethanol Industry with Record Delivery Time

WEG Performs Emergency Maintenance on a Generator for the Sugar and Ethanol Industry with Record Delivery Time

Specialized services carried out during the off-season reinforce the operational reliability of a strategic cogeneration asset

WEG-CESTARI supplies WCG50 gearbox to sugar and ethanol mill, ensuring greater robustness and safety in the process between mills

WEG-CESTARI supplies WCG50 gearbox to sugar and ethanol mill, ensuring greater robustness and safety in the process between mills

Replacement of an outdated production-line unit provides greater reliability, component standardization, and longer service life for the drive system

WEGmotion Drives Solutions Supplied to Africa

WEGmotion Drives Solutions Supplied to Africa

Integrated package will drive a sugar mill in a company from the sugar-energy sector

WEG Provides Solutions for Sugar and Ethanol Mills in Colombia

WEG Provides Solutions for Sugar and Ethanol Mills in Colombia

The equipment ensures a strong presence for the company in the sugar market

WEG supplies Motion Drives package to the tequila industry in Mexico

WEG supplies Motion Drives package to the tequila industry in Mexico

The integrated package ensures efficiency in the process, contributing to increased operational savings in the food and beverage industry

WEG generator contributes to expansion of sugar and ethanol plant

WEG generator contributes to expansion of sugar and ethanol plant

The company provided a customized solution to meet the customer's needs

WEG supplies a tailor-made generator for the expansion of a corn ethanol plant in South America

WEG supplies a tailor-made generator for the expansion of a corn ethanol plant in South America

The solution was designed to replace the existing equipment in order to increase the generation capacity and performance of the plant

WEG will be present at Fenasucro and Agrocana 2023

WEG will be present at Fenasucro and Agrocana 2023

Fair takes place from August 15 to 18, at Centro de Eventos Zanini, in the city of Sertãozinho, São Paulo

WEG solutions equip two more sugar and ethanol plants in Brazil

WEG solutions equip two more sugar and ethanol plants in Brazil

The Slip Ring motors will ensure greater process reliability and less impact on the electrical system during equipment startup

WEG makes a new supply of mechanical drives for Usina Batatais

WEG makes a new supply of mechanical drives for Usina Batatais

The solutions contribute to the modernization of mills, providing more productivity and efficiency to the operation

WEG participa de ampliação da capacidade de moagem de usina

WEG participa de ampliação da capacidade de moagem de usina

Equipamentos fornecidos acionarão processo de preparo da cana, picador e desfibrador

WEG fornece um dos maiores equipamentos de geração de energia elétrica do Brasil para o setor sucroenergético

WEG fornece um dos maiores equipamentos de geração de energia elétrica do Brasil para o setor sucroenergético

Usina Cerradão potencializa a sua geração de energia elétrica com um dos maiores equipamentos do setor no Brasil.

Redutores Planetários WEG se destacam no mercado africano

Redutores Planetários WEG se destacam no mercado africano

Algumas unidades estão operando com sucesso em usinas de açúcar no Zimbábue e em Angola.

Turbina possibilita ganho de 13% em geração de energia

Turbina possibilita ganho de 13% em geração de energia

O novo equipamento utiliza a mesma quantidade de vapor para a geração adicional de 3,0 MW/h

Solução WEG modernizará moenda que trabalha em rotação máxima de 14 rpm

Solução WEG modernizará moenda que trabalha em rotação máxima de 14 rpm

A substituição dos acionamentos tradicionais por esta solução WEG reduzirá custos de manutenção, aumentará a disponibilidade operacional além da segurança e maior facilidade durante operação.

Gostou da Solução e quer saber como adquirir? Escolha uma das opções abaixo e encontre o produto que você deseja:

Entre em contato com a gente e tire suas dúvidas.

Fale Conosco
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
  • Eficiência Energética
  • Energia