• Collection and Irrigation
  • Automation
  • Power Supply
  • Coatings
  • Animal Comfort
  • Services
  1. Home
  2. Farming & Agriculture - Coatings

Coatings that offer full protection.

Since 1983, WEG has invested in the chemistry of colors, producing liquid and powder industrial paints, enameling varnishes and impregnation resins for electric motors, serving different market segments.

The technology used in our products assists greater productivity as it extends the intervals between maintenance, cutting down costs and, consequently, generating savings.

In order to serve a diversified market that demands high resistance to bad weather combined with the great physical and chemical resistance, WEG presents solutions that join resistance and high performance, from the synthetic enamel to the water soluble paints, ensuring the correct product for your application.

WEG is currently the leader on the Brazilian market in powder paints and varnishes, and enameling and impregnation resins, and it is among the main manufacturers of industrial, marine, anti-corrosive, automotive maintenance and refinish paints, offering high technology products that provide productivity gains, resistance and the promotion of WEG brand.

Products



Liquid Paints

Developed with high-technology raw materials, the liquid paints are recommended for industrial, maintenance, marine, automotive refinish, floor, plastic, glass and mirror painting, complying with most national and international quality and resistance standards.

Powder Paints

Developed for application by means of electrostatics painting, WEG powder paints provide smooth and textured finish that can be used in different applications. Available in polyester, epoxy and hybrid, they have state-of-the-art technology and are suitable for the requirements and needs of each customer



POLYESTER POLITHERM LINE

Good adhesion and flexibility, good physical and chemical resistance offering the advantage of great resistance to weathering and yellowing. Recommended for environments exposed to bad weather or unprotected areas.

TECHNOLOGY - HIGHLIGHTS

 

NOBAC® PAINTS

WEG NOBAC® liquid and powder paints inhibit bacteria proliferation, in addition to offering a uniform surface with high chemical resistance and easy cleaning. Recommended for all the segments related to health, WEG NOBAC® paints are suitable for food processing areas and other environments in which hygiene is essential.

W-ECO PAINTS

For specific market conditions where heavy metal free paints are required, WEG developed the W-Eco and W-Eco R paints. The W-Eco line complies with NBR NM 300-3:2004 Standard in the item heavy metal free and the W-Eco R complies with the RoHS Directive. Technology available in liquid and powder paints. Recommended for machinery and equipment.

W-ZN PAINT

The W-Zn is used as anti-corrosive primer, recommended for coating metal parts and it can even replace chemical galvanizing and zinc coating in certain situations. A phosphate conversion coating plus conventional powder paint presents resistance to salt spray of 500 hours, while the performance of the W-Zn primer is over 2000 hours.

See more cases

See more cases

Case Cocari Grain Storage Case

Conozca más sobre las noticias de WEG sobre Agroindustria

WEG refuerza su presencia en Turquía con control inteligente de velocidad de ventiladores para la fabricación de maquinaria agrícola

WEG refuerza su presencia en Turquía con control inteligente de velocidad de ventiladores para la fabricación de maquinaria agrícola

La tecnología avanzada de variadores mejora la eficiencia de la ventilación, reduce los costos operativos y respalda procesos industriales más inteligentes

WEG y el Grupo Ceolin impulsan la irrigación inteligente con soluciones IoT y monitoreo remoto

WEG y el Grupo Ceolin impulsan la irrigación inteligente con soluciones IoT y monitoreo remoto

La digitalización de las operaciones agrícolas optimiza el uso del agua, incrementa la eficiencia de los sistemas de bombeo y garantiza el cumplimiento de nuevas exigencias ambientales en el cultivo de arroz a gran escala.

WEG-CESTARI suministra solución completa para potencializar eficiencia energética en Yara Brasil Fertilizantes

WEG-CESTARI suministra solución completa para potencializar eficiencia energética en Yara Brasil Fertilizantes

Línea de motorreductores WCG20 ofrece mayor rendimiento al sector de fertilizantes

Solución WEG duplica la capacidad de la central termoeléctrica en una empresa de producción de alimentos

Solución WEG duplica la capacidad de la central termoeléctrica en una empresa de producción de alimentos

Bem Brasil es el mayor productor de papa de Brasil y ha invertido en la generación de su propio suministro eléctrico.

¿Por qué utilizar motores WEG en la agroindustria?

¿Por qué utilizar motores WEG en la agroindustria?

La creciente necesidad de nuevas tecnologías en la agroindustria, la conexión de personas y el uso de equipos altamente confiables, hacen toda la diferencia en la productividad de las granjas.

TGM recibe el Premio LIDE Agroindustria 2019

TGM recibe el Premio LIDE Agroindustria 2019

La compañia fue la ganadora del Premio de Líderes Empresariales (LIDE) Agroindustria 2019 dentro de la categoría “Tecnología en Agroindustria”.

WEG suministra motores a prueba de explosión refrigerados por tubos a una de las plantas de amoníaco más grandes del mundo

WEG suministra motores a prueba de explosión refrigerados por tubos a una de las plantas de amoníaco más grandes del mundo

Diseñados y fabricados en las instalaciones de WEG Maia en Portugal, estos motores a prueba de explosión accionarán las bombas de agua de alimentación de calderas y las bombas de proceso.

FS Bioenergia es pionera en la producción de etanol de maíz en Brasil

FS Bioenergia es pionera en la producción de etanol de maíz en Brasil

Usina cuenta con soluciones WEG de alta eficiencia

Productos WEG de alto rendimiento son la solución para aplicaciones rurales en Sudáfrica

Productos WEG de alto rendimiento son la solución para aplicaciones rurales en Sudáfrica

Una estrategia eficaz empleada por algunas granjas más exitosas de Sudáfrica ha sido de regularmente sustituir los motores más viejos, menos eficientes siempre que estos fallen

La mayor empresa de jugo de naranja del mundo utiliza los productos WEG

La mayor empresa de jugo de naranja del mundo utiliza los productos WEG

WEG Direct Drive System opera la torre de enfriamiento y reduce los costos de operación en la planta brasileña Citrosuco de producción de jugo.

WEG Improves the Environmental Impact of the La Corona Sugar Mill in Argentina

WEG Manufacturing in San Francisco, Córdoba, recently installed the largest low voltage variable frequency drive (2280A) controlling a WE...

Innovative system for ventilation in silos cuts down energy costs by 80%

Savings results greater than previous averages of similar WEG solutions.

WEG Solution Reduces Operating Costs for Rice Processor

Project lowers electric energy consumption by 70% and reduces equipment wear.

Energy Efficiency at Cargill

WEG provides solutions that assure productivity and energy savings in the food production process from the first stages of the chain.

Profitable Sustainability

Partnership between WEG and Lippel results in manufacturing systems to compress and pelletize industrial residues that turn into fuel.

¿Está interesado en esta solución? Elija una de las siguientes opciones para encontrar el producto que necesita?

Póngase en contacto con nosotros, estaremos encantados de responder a sus preguntas

Contáctenos
WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / México
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
Sobre WEG
  • Esto es WEG
  • WEG en Números
  • Historia
  • Directorio
  • Operaciones WEG
  • Innovación Tecnológica
  • Sostenibilidad
  • Nuestro negocio
  • Certificaciones
Productos
  • Motores Eléctricos
  • Generación, Transmisión y Distribución
  • Drives
  • Controls
  • Automatización Industrial
  • Tableros Eléctricos
  • Pinturas y Barnices
  • Repuestos
Soluciones
  • Petróleo & Gas
  • Navales
  • Siderurgia
  • Agua
  • Eficiencia Energetica
  • Energy
  • Agroindustria
  • Azúcar & Etanol
  • Minería
  • Papel & Celulosa
  • Vehículos Eléctricos
Contacto
  • Contáctenos
  • Donde Comprar
  • Asistentes Técnicos
  • Violación del Código de Ética