• Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Home
  2. Mining - Material Handling

Material handling

WEG offers a solution for different material handling systems from low voltage motors for small and auxiliary feeders through to state-of-the-art systems for conveyor belts, continuous excavators, forklifts and reclaimers.

Conveyor belt driving systems

WEG electric motors, drives and energy solutions are ideal for long-distance conveyor belts.  Customised solutions maximise productivity and minimise maintenance, reducing the environmental impact and saving energy.

The systems, which require concentrated energy, use wound rotor induction motors while liquid rheostats are designed to operate in parallel to ensure the same resistance to each of the motors sharing the full load of the conveyor belts.

The CFW11 variable frequency drive line incorporates the most advanced technology in the world for alternate-current three-phase induction motors.  Vectrue™ technology allows the new generation of WEG drives to combine variable frequency, sensorless and closed loop vector (with encoder) control techniques in a single product.  The open-loop vector controls allow high torque and fast dynamic response.  The self-tuning function allows automatic configuration of the drive to adjust it to the motor and load in vector modes.

Learn about our solutions

Read File
image-not-available.jpg
Read File
Read File
Read File

Saiba mais sobre as novidades da WEG em Mineração.

WEG Delivers Integrated Medium Voltage Solution for Mining OEM in Türkiye

WEG Delivers Integrated Medium Voltage Solution for Mining OEM in Türkiye

Commercial operation led by WEG Türkiye reinforces global supply capability with MV drive and motor manufactured within WEG’s international production network

WEG Supplies High-Power Slip Ring Motor for Critical Gold Mining Application in Australia

WEG Supplies High-Power Slip Ring Motor for Critical Gold Mining Application in Australia

Engineered solution delivers smooth starts, reduced mechanical stress and high availability for ISAMill applications

WEG boosts Argentina portfolio with technology from Marathon acquisition

WEG boosts Argentina portfolio with technology from Marathon acquisition

Sale of 'pancake' alternators consolidates Marathon acquisition with supply to Sumar Servicios Industriales S.R.L.

WEG Smart Sensors Prevent Unplanned Downtime at Copper Mine in Australia

WEG Smart Sensors Prevent Unplanned Downtime at Copper Mine in Australia

IoT-based monitoring system detects critical failure risk in SAG mill motor, enabling planned maintenance and operational continuity

WEG develops a custom motor project for Vale's copper flotation tanks

WEG develops a custom motor project for Vale's copper flotation tanks

The W51 HD Mining line was adapted to operate in one of the largest copper mines in Latin America.

WEG Monitoring Solutions Enable Preventive and Corrective Actions in the Mining Sector

WEG Monitoring Solutions Enable Preventive and Corrective Actions in the Mining Sector

WEGscan and WEG Motion Fleet Management (MFM) Provide Continuous Asset Monitoring for Nexa

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

WEG supplies W23 Sync+ synchronous motor with IE5 efficiency for mining segment at 4,600 meters above sea level in Latin America

Innovative solution contributes to sustainability and energy efficiency in a Peruvian mining company

WEG solutions for one of the largest gold mining projects in Brazil

WEG solutions for one of the largest gold mining projects in Brazil

The solutions will provide the necessary infrastructure for the efficient operation of Brazauro Recursos Minerais' Tocantinzinho Project

WEG provides customized solutions for high-pressure crushers at a mining company

WEG provides customized solutions for high-pressure crushers at a mining company

The design of the bearings has been carefully developed to withstand the high axial thrust of up to 33.2 kN

WEG delivers operational efficiency at a Canadian gold mine

WEG delivers operational efficiency at a Canadian gold mine

WEG's synchronous condensers improve stability and availability in electrical grids

WEG supplies 14 synchronous motors an important mining company in Chile, Atacama region

WEG supplies 14 synchronous motors an important mining company in Chile, Atacama region

An important feature of this supply is to address full interchangeability with existing motors

Motores WEG acionam moinhos de bolas de tecnologia proprietária da FLSmidth em uma das maiores plantas de mineração do Brasil

Motores WEG acionam moinhos de bolas de tecnologia proprietária da FLSmidth em uma das maiores plantas de mineração do Brasil

A FLSmidth selecionou os motores refrigerados a água com sistema de levantamento de escovas automatizado para ampliação de planta

Motor WEG equipa multinacional cimenteira na Colômbia

Motor WEG equipa multinacional cimenteira na Colômbia

Com o motor da linha Master a planta será ainda mais eficiente e com menos paradas para manutenção

Motores WEG proporcionam confiabilidade na operação em planta de mineração no Chile

Motores WEG proporcionam confiabilidade na operação em planta de mineração no Chile

A companhia consolida sua expertise em fornecer soluções para o segmento no país

WEG fornece motor para moinho de bolas em planta mineradora na Argentina

WEG fornece motor para moinho de bolas em planta mineradora na Argentina

O motor de anéis da linha M Mining foi dimensionado para cumprir as necessidades do cliente

Gostou da Solução e quer saber como adquirir? Escolha uma das opções abaixo e encontre o produto que você deseja:

Entre em contato com a gente e tire suas dúvidas.

Fale Conosco
WEG EQUIPAMIENTOS ELECTRICOS S.A. - (WEE)
  • Sgo. Pampiglione 4849 Parque Industrial San Francisco San Francisco - 2400 - 904 / Argentina
  • Phone: +54 3564 446000 / +54 11 43341901
  • Email: info-ar@weg.net
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
Links Rápidos
  • Iniciar Sesión
  • Certificados Seguridad Eléctrica
  • Boletin Informativo Impositivo - Contable