Back to My Account

WEG
  • English
    • Español
    • Português do Brasil
    • Русский
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
    • RFQ
    • Reporting Channel
    • Press Room
  • News
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
    • Русский
  • Index
  • Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Home
  2. Mining - Power Supply

Excellence in power supply technologies

Excellence in power supply technologies, high quality raw materials and customisation offer WEG the competitive edge in supplying transformers and substations for the mining industry providing reliability thus reducing maintenance stoppages.

Get to know our solutions

Oil Type Distribution Transformer
Oil Type Power Transformer
Conventional Substations
Oil type Reactors and Transformers

Mining E-Houses

WEG Container-Type E-houses are designed and manufactured in a modular concept, which provides flexibility to meet the requirements of a wide range of applications.

Assembled in a single platform, the E-house integrates the electrical and control systems of the mining processing plants, therefore the need for costly, permanent structures is avoided. These designs are customized, achieving and surpassing the critical mining needs such as geological vibrations, wind and flame resistance.

 

Secondary Substations

  • It replaces traditional concrete fabricated rooms, saving space and time in the assembling process or civil works.
  • Double wall with thick plate (1.5-2 mm), providing greater toughness and lifting process thru the base.
  • High quality thermal insulation ensuring power efficiency of the air conditioning system.
  • Can be installed directly onto material handling machines (stackers, reclaimers, bucket wheel excavators).

 

Mobile Container-Type E-Houses

  • Mobile Container-Type E-houses with Wheels equipped with transformers (oil or 
dry-type).
  • Especially designed for Underground Mines with special coating for humid environments and high ore and dust concentration.
  • Inverters and soft-starters can be installed to start and control fans, pumps, crushers and conveyors.
  • Higher degree of protection for all panels.

 

Semi-Mobile Container-Type E-Houses

  • Semi-mobile: avoid the use of cranes to lift and handle the unit, since rooms can be lifted with mechanical, hydraulic or pneumatic support devices.
  • Installation directly on the ground; no base is required.
  • Onboard transformer, dry or oil cooling type;
  • Special WEG coating resistant to the toughest environment.
  • The electric rooms can be fitted with fire extinguishing system, access control, CCTV and UPS.

Learn about our solutions

Read File
Read File
Read File

Conozca más sobre las novedades de WEG en Minería.

WEG to bring heavy-duty geared motor portfolio to SIM 2026

WEG to bring heavy-duty geared motor portfolio to SIM 2026

WEG’s first SIM appearance will highlight geared motors, motors and drives for demanding quarrying and mining applications

WEG firma acuerdo para suministrar motores eléctricos para el mayor proyecto de litio de Estados Unidos

WEG firma acuerdo para suministrar motores eléctricos para el mayor proyecto de litio de Estados Unidos

La compañía avanza en la cadena de valor de minerales críticos y apoya proyectos estratégicos de seguridad energética en EE. UU.

Transformadores WEG amplían la capacidad de suministro de energía en Recife, Brasil

Transformadores WEG amplían la capacidad de suministro de energía en Recife, Brasil

El proyecto formó parte del plan de refuerzo de la red de transmisión autorizado por ANEEL e incluyó la modernización completa de la infraestructura de la subestación

WEG suministra un paquete completo de soluciones eléctricas y de automatización para planta desaladora en México

WEG suministra un paquete completo de soluciones eléctricas y de automatización para planta desaladora en México

Proyecto Los Cabos refuerza la capacidad de WEG para entregar soluciones integradas para infraestructura hídrica crítica

WEG realiza revitalización de transformador para aumentar la estabilidad y eficiencia de la red de distribución de energía

WEG realiza revitalización de transformador para aumentar la estabilidad y eficiencia de la red de distribución de energía

El proyecto tuvo como enfoque la recuperación del desempeño y la extensión de la vida útil del activo, que operaba en la subestación desde hacía más de 20 años

WEG participa en la modernización de la primera subestación digital de AXIA Energía en el sur de Brasil

WEG participa en la modernización de la primera subestación digital de AXIA Energía en el sur de Brasil

La modernización de los sistemas de protección, supervisión y control de la Subestación Itajaí (estado de Santa Catarina) marca un importante avance en la digitalización de la infraestructura de transmisión de energía en Brasil

WEG entrega solución integrada de Media Tensión para OEM minero en Turquía

WEG entrega solución integrada de Media Tensión para OEM minero en Turquía

Operación comercial liderada por WEG Türkiye refuerza la capacidad global de suministro con convertidor y motor MT fabricados dentro de la red internacional de producción de WEG

WEG revitaliza transformador para una de las mayores empresas de distribución de energía de Brasil

WEG revitaliza transformador para una de las mayores empresas de distribución de energía de Brasil

La ejecución de esta revitalización de alta complejidad solo es posible gracias a la actuación de una ingeniería propia especializada, capaz de realizar estudios, rediseños y adecuaciones completas de acuerdo con las demandas del cliente

WEG suministra motor de anillos rozantes de alta potencia para aplicación crítica de minería de oro en Australia

WEG suministra motor de anillos rozantes de alta potencia para aplicación crítica de minería de oro en Australia

La solución diseñada garantiza arranques suaves, reducción de esfuerzos mecánicos y alta disponibilidad para aplicaciones ISAMill

Nuevas subestaciones en planta sucroenergética de Paraná cuentan con seccionadores WEG

Nuevas subestaciones en planta sucroenergética de Paraná cuentan con seccionadores WEG

Los equipos permitirán maniobras seguras de aislamiento durante las tareas de mantenimiento.

WEG suministra transformadores para proyecto solar en Colombia

WEG suministra transformadores para proyecto solar en Colombia

El proyecto refuerza la importancia de la innovación y del desarrollo de soluciones eficientes que contribuirán a la generación de energía limpia en Colombia.

WEG impulsa modernización eléctrica en Subestación de Colombia

WEG impulsa modernización eléctrica en Subestación de Colombia

Proyecto que fortalece la calidad del servicio, amplía la capacidad de demanda y mejora la confiabilidad para más de 25.000 usuarios en la región, consolidando la presencia de WEG en el segmento de Utilities.

WEG impulsa su oferta en Argentina con la tecnología de Marathon

WEG impulsa su oferta en Argentina con la tecnología de Marathon

Venta de alternadores 'pancake' consolida la adquisición de Marathon con suministro a Sumar Servicios Industriales S.R.L.

Soluciones WEG son integradas en un Complejo Solar en el Nordeste de Brasil

Soluciones WEG son integradas en un Complejo Solar en el Nordeste de Brasil

La planta fotovoltaica contará con una potencia instalada de 161 MWp (megavatio-pico)

Sensores Inteligentes de WEG Evitan Paradas No Planificadas en Mina de Cobre en Australia

Sensores Inteligentes de WEG Evitan Paradas No Planificadas en Mina de Cobre en Australia

Sistema de monitoreo basado en IoT detecta riesgo de falla crítica en motor de molino SAG, permitiendo mantenimiento planificado y continuidad operativa

¿Está interesado en esta solución? Elija una de las siguientes opciones para encontrar el producto que necesita?

Póngase en contacto con nosotros, estaremos encantados de responder a sus preguntas

Contáctenos
WEG S.A.
Sobre WEG
  • Esto es WEG
  • WEG en Números
  • Historia
  • Directorio
  • Operaciones WEG
  • Innovación Tecnológica
  • Sostenibilidad
  • Nuestro negocio
  • Certificaciones
Productos
  • Motores Eléctricos
  • Generación, Transmisión y Distribución
  • Drives
  • Controls
  • Automatización Industrial
  • Tableros Eléctricos
  • Pinturas y Barnices
  • Repuestos
Soluciones
  • Petróleo & Gas
  • Navales
  • Siderurgia
  • Agua
  • Agroindustria
  • Azúcar & Etanol
  • Minería
  • Papel & Celulosa
  • Vehículos Eléctricos
Contacto
  • Contáctenos
  • Donde Comprar
  • Asistentes Técnicos
  • Violación del Código de Ética
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.