• Accueil
  • Préparation
  • Broyage de canne à sucre
  • Cogénération électrique
  • Processus
  • Systèmes d'automatisation
  • Revêtements
  • Services
  1. Page d’accueil
  2. Sucre et de l'éthanol - Préparation

Préparation

Utilisés pour l'exploitation des broyeurs, des élévateurs ou des déchiqueteuses, peu importe la configuration, les moteurs sont conçus à partir des dernières avancées en matière d'ingénierie, dans le but de proposer des produits hautement performants et fiables. Avec une puissance de sortie pouvant atteindre jusqu'à 50 000 kW et une gamme allant de 280 à 1 800 (IEC), les moteurs de WEG sont conçus pour résister à un voltage élevé pouvant atteindre 13 800 V et ils sont disponibles avec deux configurations de rotor : rotor à cage d'écureuil et à rotor bobiné (connu sous nom de moteur à rotor bobiné).

See more cases

Costa Bioenergia factory, in Umuarama, Parana.

Watch the video

Learn more about WEG news on Sugar and Ethanol.

WEGmotion Drives Solutions Supplied to Africa

WEGmotion Drives Solutions Supplied to Africa

Integrated package will drive a sugar mill in a company from the sugar-energy sector

WEG Provides Solutions for Sugar and Ethanol Mills in Colombia

WEG Provides Solutions for Sugar and Ethanol Mills in Colombia

The equipment ensures a strong presence for the company in the sugar market

WEG supplies Motion Drives package to the tequila industry in Mexico

WEG supplies Motion Drives package to the tequila industry in Mexico

The integrated package ensures efficiency in the process, contributing to increased operational savings in the food and beverage industry

WEG generator contributes to expansion of sugar and ethanol plant

WEG generator contributes to expansion of sugar and ethanol plant

The company provided a customized solution to meet the customer's needs

WEG supplies a tailor-made generator for the expansion of a corn ethanol plant in South America

WEG supplies a tailor-made generator for the expansion of a corn ethanol plant in South America

The solution was designed to replace the existing equipment in order to increase the generation capacity and performance of the plant

WEG will be present at Fenasucro and Agrocana 2023

WEG will be present at Fenasucro and Agrocana 2023

Fair takes place from August 15 to 18, at Centro de Eventos Zanini, in the city of Sertãozinho, São Paulo

WEG solutions equip two more sugar and ethanol plants in Brazil

WEG solutions equip two more sugar and ethanol plants in Brazil

The Slip Ring motors will ensure greater process reliability and less impact on the electrical system during equipment startup

WEG makes a new supply of mechanical drives for Usina Batatais

WEG makes a new supply of mechanical drives for Usina Batatais

The solutions contribute to the modernization of mills, providing more productivity and efficiency to the operation

WEG participates in the expansion of the mill's crushing capacity

WEG participates in the expansion of the mill's crushing capacity

Equipment provided will trigger the sugarcane preparation process, chipper and shredder

WEG supplies one of the largest electric power generation equipment in Brazil for the sugar-energy industry sector

WEG supplies one of the largest electric power generation equipment in Brazil for the sugar-energy industry sector

Cerradão power plant leverages its electricity generation with one of the largest equipment in the sector in Brazil.

WEG Planetary Gearboxes stands out in African Markets

WEG Planetary Gearboxes stands out in African Markets

Some units are successfully operating in sugars mills in Zimbabwe and Angola.

Turbine enables 13% gain in power generation

Turbine enables 13% gain in power generation

The new equipment uses the same amount of steam for additional generation of 3.0 MW / h

WEG solution will modernize sugar mill that operates with a maximum speed of 14 rpm

WEG solution will modernize sugar mill that operates with a maximum speed of 14 rpm

The replacement of traditional drives by this TGM solution will reduce maintenance costs, increase operational availability in addition to safety and greater ease during operation.

WEG equipment reduces and controls the final humidity in Vale do Paraná to 47%

WEG equipment reduces and controls the final humidity in Vale do Paraná to 47%

Planetary gearbox, electric motor and drives are responsible for driving the 94” drying mill

WEG supplies electrical package to Alcooad's corn-based ethanol plant

WEG supplies electrical package to Alcooad's corn-based ethanol plant

Located in the state of Mato Grosso, Brazil, the plant will have the capacity to produce 225 million liters of ethanol per harvest.

Are you interested in this solution? Choose one of the options below to find the product you need

Contact us and we will be glad to answer your questions

Contact Us
WEG S.A