Back to My Account
Developed to bring more practicality and agility in the operation, maintenance and management of industrial plants, the WEG Motion Fleet Management is the ideal solution to monitor and raise the availability of the industrial fleet. Based on “cloud computing” technology, asset monitoring can be followed at any time and from anywhere in the world.
With WEG Motion Fleet Management it is possible to know the operational status of electric motors, low and medium voltage variable speed drive and soft-starters, smart relay starting WEG(SRW), gearboxes, gearmotors, compressors, among other assets, which are applied in any type of industry or installation. Through periodic data collection and advanced data processing, both at the edge and in the cloud, valuable insights are generated. This way, it is possible to establish predictive maintenance plans, observing the operational condition of the fleet (condition-based maintenance). This approach reduces the number of unplanned stops, optimizes repair actions, and speeds up the decision making process for the operation and maintenance team. The end result is increased availability and reduced total cost of ownership (TCO) of the drive fleet.
One of the main causes of lost productivity and profitability in an industry is unplanned production downtime. Most corrective maintenance events could be avoided if machine components and equipment were being monitored continuously (on-line monitoring).
The WEG Motion Fleet Management solution is a high-level tool for operation and maintenance staff to monitor and manage their fleet; o monitor and manage the drive fleet, through hardware for data acquisition, gateways for sending à cloud and software for data visualization and advanced analysis. With WEG Motion Fleet Management is possible to implement a predictive maintenance methodology, well orchestrated, and observing the operational condition of the asset.
Knowing the condition of the assets online contributes significantly to optimizing operational and maintenance resources, such as spare parts management, increased asset availability, and the reduction of (direct and indirect) costs. Additionally, approaches of this type contribute to the increase of asset lifetime, since, in general, a sudden failure results in stress and degradation of the mechanical and electrical elements of the equipment.

WEG Motion Fleet Management es una solución modular, con una estructura flexible basada en capas que se adapta a las necesidades del cliente.
WEG Motion Fleet Management permite la supervisión en línea de motores y accionamientos de baja y media tensión, así como de cajas de cambios, motorreductores, compresores, bombas y ventiladores/extractores.

Los WEG Scans y Gateways son el hardware responsable de la recogida de datos y la conectividad de los activos con el servidor en la nube de WEG, que aloja la aplicación WEG Motion Fleet Management. Para la monitorización de motores, se aplica el WEG Motor Scan y el Gateway Cassia X1000, la carga de datos puede ser a través del gateway o del smartphone. En cuanto a los accionamientos de baja o media tensión, la carga de datos la realiza WEG Drive Scan.

La camada Management de la aplicación WEG Motion Fleet Management recibe los datos de los WEG Scans y permite la exploración de las funcionalidades presentes en la solución, es la capa básica. Recuerde que la solución mejora constantemente y que a menudo se incorporan nuevas funciones a la solución. Además, los usuarios pueden complementar sus experiencias con los módulos de Specialist y Exchange. Se puede acceder a él desde cualquier lugar a través de Internet siempre que esté disponible un plan de suscripción al sistema, que son suscripciones anuales.
Los usuarios pueden ver la información relacionada con los activos supervisados, como por ejemplo:

Con las suscripciones activas a la capa de Management de WEG Motion Fleet Management, los usuarios pueden complementar sus experiencias con suscripciones a módulos específicos como WEG Specialist y WEG Exchange.
El módulo de Specialist aplica algoritmos especialmente desarrollados por WEG para el análisis avanzado de datos mediante Machine Learning e Inteligencia Artificial. Estos algoritmos se aplican a los datos recogidos por WEG Scans y generan así información útil, algo esencial para una gestión eficaz de la flota. Como es el caso de WEG Motor Specialist, que cuenta con un submódulo para el diagnóstico de fallos mecánicos y otro para evaluar el consumo energético del motor. Ambas funcionalidades han sido desarrolladas por el equipo de expertos de WEG y validadas en los laboratorios de la empresa.
Estos avanzados algoritmos de análisis observan y aprenden los patrones y desviaciones de funcionamiento del motor eléctrico monitorizado, generando indicadores de fallo por desequilibrio, desalineación, rodadura (fallo avanzado) y vibración externa. Este tipo de información es muy útil para el personal de operación y mantenimiento, ya que ayuda a la toma de decisiones, acelera el proceso de reparación y minimiza el tiempo de inactividad no programado. Para utilizar la capa de Specialist, los activos respectivos deben tener una suscripción activa a WEG Motion Fleet Management. Ambas suscripciones son anuales y por activo.

El módulo Exchange permite al cliente integrar la información recogida y presente en WEG Motion Fleet Management en su propio sistema de gestión y/o plataformas. A través de solicitudes de datos periódicas y automáticas del tipo Web Service REST, los datos de WEG Motion Fleet Management se envían al sistema del cliente o a terceros. Para utilizar la capa de Exchange, es necesario que los activos respectivos tengan una suscripción activa a la capa de Management. Las suscripciones de Exchange son anuales y por paquete de datos.

Desarrollada para conectar los inversores de baja tensión a WEG Motion Fleet Management, la línea WEG Drive Scan recoge y transmite periódicamente datos importantes de los inversores, lo que permite realizar la supervisión en cualquier momento y desde cualquier lugar del mundo.
Acceda al catálogo y obtenga más información.
WEG Motor Scan® es la solución de monitorización para el control total de la planta de fabricación, asegurando, a través del análisis predictivo, el nivel de excelencia en el rendimiento de los motores eléctricos y otros equipos. Con él, los datos se extraen y se envían a la nube, lo que permite realizar acciones preventivas y evitar riesgos de parada de la producción. La industria no volverá a ser la misma.
Acceda al catálogo y obtenga más información.
CONOZCA MÁSConsulte las preguntas más frecuentes.
A través del software MFM, el usuario puede redefinir la contraseña en la página de login, utilizando la opción “¿Olvidó la contraseña?”.
A través del software MFM (Motion Fleet Management) https://mfm.wnology.io o a través de la aplicación móvil WEG Motor Scan.
Todas las configuraciones del sensor serán borradas y el WEG Motor Scan podrá ser configurado para instalación en otro motor. Los datos recolectados y enviados al software MFM permanecerán disponibles para consulta en la planta en que éste fue registrado.
El Motion Fleet Management (MFM) es un software basado en "cloud computing" desarrollado por WEG y dedicado al monitoreo de activos que mueven máquinas y equipos (motores y convertidores de BT y MT y Reductores de velocidad) así como bombas, compresores y ventiladores. con él, los clientes podrán visualizar los activos de sus plantas y administrar estos recursos de la mejor forma.
En el software MFM, acceda al "Menú" – "Registro y Edición" – "Sistema". En la columna “Acciones”, escoja la opción "Editar" de la planta deseada. Permita la localización automática del Google Chrome o realice la localización manualmente arrastrando el balón de localización en el mapa. La opción edición sólo puede ser accedida por un usuario con perfil de administrador.
Acceda a nuestro sandbox de forma gratuita y vea cómo la transformación digital está impactando los mercados industriales y revolucionando la forma en que producimos.
CONOZCA MÁS