• Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Home
  2. Mining - Material Handling

Material handling

WEG offers a solution for different material handling systems from low voltage motors for small and auxiliary feeders through to state-of-the-art systems for conveyor belts, continuous excavators, forklifts and reclaimers.

Conveyor belt driving systems

WEG electric motors, drives and energy solutions are ideal for long-distance conveyor belts.  Customised solutions maximise productivity and minimise maintenance, reducing the environmental impact and saving energy.

The systems, which require concentrated energy, use wound rotor induction motors while liquid rheostats are designed to operate in parallel to ensure the same resistance to each of the motors sharing the full load of the conveyor belts.

The CFW11 variable frequency drive line incorporates the most advanced technology in the world for alternate-current three-phase induction motors.  Vectrue™ technology allows the new generation of WEG drives to combine variable frequency, sensorless and closed loop vector (with encoder) control techniques in a single product.  The open-loop vector controls allow high torque and fast dynamic response.  The self-tuning function allows automatic configuration of the drive to adjust it to the motor and load in vector modes.

Learn about our solutions

Read File
Read File
Read File

Saiba mais sobre as novidades da WEG em Mineração.

WEG to bring heavy-duty geared motor portfolio to SIM 2026

WEG to bring heavy-duty geared motor portfolio to SIM 2026

WEG’s first SIM appearance will highlight geared motors, motors and drives for demanding quarrying and mining applications

WEG to Showcase Integrated Industrial Solutions at Electra Mining Africa 2026

WEG to Showcase Integrated Industrial Solutions at Electra Mining Africa 2026

Visit WEG at Stand P01, Red Zone | Johannesburg Expo Centre, Nasrec | 7–11 September 2026

WEG assina contrato para fornecimento de motores elétricos ao maior projeto de lítio dos Estados Unidos

WEG assina contrato para fornecimento de motores elétricos ao maior projeto de lítio dos Estados Unidos

Empresa avança na cadeia de valor de minerais críticos e apoia projetos estratégicos para a segurança energética dos EUA

WEG entrega solução integrada de Média Tensão para OEM de mineração na Turquia

WEG entrega solução integrada de Média Tensão para OEM de mineração na Turquia

Operação comercial liderada pela WEG Türkiye reforça a capacidade global de fornecimento com inversor e motor de MT fabricados dentro da rede internacional de produção da WEG

WEG fornece motor de anéis de alta potência para aplicação crítica de mineração de ouro na Austrália

WEG fornece motor de anéis de alta potência para aplicação crítica de mineração de ouro na Austrália

Solução projetada garante partidas suaves, redução de esforços mecânicos e alta disponibilidade para aplicações ISAMill

WEG amplia portfólio na Argentina com tecnologia da recém-adquirida Marathon

WEG amplia portfólio na Argentina com tecnologia da recém-adquirida Marathon

Venda de alternadores 'pancake' consolida aquisição da Marathon com fornecimento para a Sumar Servicios Industriales S.R.L.

Sensores Inteligentes WEG Evitam Paradas Não Planejadas em Mina de Cobre na Austrália

Sensores Inteligentes WEG Evitam Paradas Não Planejadas em Mina de Cobre na Austrália

Sistema de monitoramento baseado em IoT detecta risco de falha crítica em motor de moinho SAG, permitindo manutenção programada e continuidade operacional

WEG desenvolve projeto específico para motores que atuarão em tanques de flotação de cobre da Vale

WEG desenvolve projeto específico para motores que atuarão em tanques de flotação de cobre da Vale

A linha W51 HD Mining foi adaptada para operar em uma das maiores minas de cobre da América Latina.

Soluções de monitoramento WEG possibilitam ações preventivas e corretivas no segmento de mineração

Soluções de monitoramento WEG possibilitam ações preventivas e corretivas no segmento de mineração

WEGscan e WEG Motion Fleet Management (MFM) fazem o monitoramento contínuo dos ativos da empresa Nexa

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

WEG fornece motor síncrono W23 Sync+ com eficiência IE5 para o segmento de mineração a 4.600 metros acima do nível do mar na América Latina

Solução inovadora contribui para a sustentabilidade e eficiência energética em mineradora peruana

Soluções WEG equipam um dos maiores empreendimentos de mineração de ouro do Brasil

Soluções WEG equipam um dos maiores empreendimentos de mineração de ouro do Brasil

As soluções proporcionarão a infraestrutura necessária para a operação eficiente do Projeto Tocantinzinho da Brazauro Recursos Minerais

WEG fornece solução customizada para britadores de alta pressão em mineradora

WEG fornece solução customizada para britadores de alta pressão em mineradora

O projeto dos mancais foi cuidadosamente desenvolvido para suportar os altos esforços axiais de até 33,2 kN

WEG entrega eficiência operacional em mina de ouro canadense

WEG entrega eficiência operacional em mina de ouro canadense

Os compensadores síncronos da WEG melhoram a estabilidade e disponibilidade nas redes elétricas

WEG fornece 14 motores síncronos para importante mineradora do Chile, na região do Atacama

WEG fornece 14 motores síncronos para importante mineradora do Chile, na região do Atacama

Uma característica importante deste fornecimento é atender a intercambialidade com os motores existentes

Motores WEG acionam moinhos de bolas de tecnologia proprietária da FLSmidth em uma das maiores plantas de mineração do Brasil

Motores WEG acionam moinhos de bolas de tecnologia proprietária da FLSmidth em uma das maiores plantas de mineração do Brasil

A FLSmidth selecionou os motores refrigerados a água com sistema de levantamento de escovas automatizado para ampliação de planta

Gostou da Solução e quer saber como adquirir? Escolha uma das opções abaixo e encontre o produto que você deseja:

Entre em contato com a gente e tire suas dúvidas.

Fale Conosco
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
  • Eficiência Energética
  • Energia