• Index
  • Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Home
  2. Mining - Coatings

Coatings

WEG’s Coating Business Division has been providing industrial and anti-corrosive coatings for over thirty years to manufacturers of machines, equipment and metal structures with experience in the mining sector.  Designed to meet the different requirements of ore extraction, processing and transportation, WEG’s specialist durable coatings aim to reduce corrosion and fatigue and cut down on maintenance ensuring higher productivity over time through fewer shutdowns.

Exposure to chemical and corrosive materials, high humidity and abrasive materials in production, processing and handling during ore extraction generate a demand for high-performance coatings.

Excess of dust and humidity

Excess dust in the extraction, crushing, sieving, grinding and handling of ore and cement is inherent, in many situations the extraction occurs in humid environments. This means that the coatings on the machines, equipment, conveyor belts and metal structures must be highly resistant, easy to apply and cost effective.

WEG double-function epoxy line, together with the polyurethane topcoat meet the requirements for these processes and are recommended for construction through to maintenance.

Immersion and direct contact with liquids

During production, the use of separation techniques based on gravity, flotation or leaching exposes equipment to continuous contact with liquids, often in extremely aggressive environments. Pipes and metal frames that are buried or submerged in fresh or salty water also require protective coatings.

WEG’s technologically advanced resins ensure excellent performance as indoor or outdoor coatings for pipes, storage and mixing tanks, flotation columns and cells, decanters, dewatering systems, thickeners, clarifiers and filters.

Contact with chemicals

Some products and materials used in the processing units are corrosive. So the equipment, tanks, pipes and structures that remain in touch with these chemicals need protection. WEG has product lines developed to withstand conditions such as the transportation and storage of fertilizers, inputs, acids and bases; mixing equipment and mineral electrolytic extraction equipment.

Port, Marine and Aggressive Industrial Areas

Shipping ports where materials are loaded or received are continuously subject to salt spray and humidity, creating one of the most corrosive environments. Factories and processing units in areas with a high concentration of pollutants are also subject to highly aggressive conditions for machinery to operate under.

Learn about our solutions

Read File
Read File
Read File

Saiba mais sobre as novidades da WEG em Mineração.

WEG consolida estratégia como importante player no segmento de mineração

WEG consolida estratégia como importante player no segmento de mineração

Empresa tem realizado projetos nos principais países do segmento, como Canadá, Chile, África do Sul e Austrália

Revestimento WEG evidencia desempenho e padrão de acabamento no segmento de implementos rodoviários

Revestimento WEG evidencia desempenho e padrão de acabamento no segmento de implementos rodoviários

A atuação conjunta entre WEG e USICAMP evidenciou desempenho e qualidade dos revestimentos para implementos rodoviários, com impacto direto na durabilidade e no acabamento em um setor essencial para a cadeia logística.

Sistema autonivelante WEG eleva o desempenho de pisos industriais em oficina automotiva no Equador

Sistema autonivelante WEG eleva o desempenho de pisos industriais em oficina automotiva no Equador

Solução da WEG Tintas oferece alta resistência química e mecânica para ambientes industriais exigentes

Revestimento WEG protege equipamentos HVAC em ambiente de elevada corrosão na costa da Flórida

Revestimento WEG protege equipamentos HVAC em ambiente de elevada corrosão na costa da Flórida

Solução anticorrosiva de baixo VOC preserva o desempenho de sistemas HVAC expostos à névoa marinha, reduzindo a necessidade de manutenção e prolongando a vida útil dos equipamentos

WEG assina contrato para fornecimento de motores elétricos ao maior projeto de lítio dos Estados Unidos

WEG assina contrato para fornecimento de motores elétricos ao maior projeto de lítio dos Estados Unidos

Empresa avança na cadeia de valor de minerais críticos e apoia projetos estratégicos para a segurança energética dos EUA

WEG passa a integrar sistema internacional QUALICOAT por meio da ABRAES

WEG passa a integrar sistema internacional QUALICOAT por meio da ABRAES

Avanço reforça a consistência dos processos WEG e sua aderência aos mais elevados padrões internacionais em revestimentos em pó

WEG inaugura nova unidade fabril de tintas e dois centros de distribuição nos Estados Unidos

WEG inaugura nova unidade fabril de tintas e dois centros de distribuição nos Estados Unidos

Investimento marca novo passo na estratégia de expansão do negócio de tintas no mercado norte-americano

WEG Tintas conquista destaque na 30ª edição do Prêmio Paint & Pintura

WEG Tintas conquista destaque na 30ª edição do Prêmio Paint & Pintura

Empresa é reconhecida em três categorias e reforça consistência de resultados no setor de tintas industriais e em pó

WEG anuncia a inauguração do seu Centro de Distribuição de tintas industriais na Colômbia

WEG anuncia a inauguração do seu Centro de Distribuição de tintas industriais na Colômbia

A empresa reforça a presença da empresa no mercado latino-americano

WEG oferece soluções de acabamento técnico para ambientes de saúde

WEG oferece soluções de acabamento técnico para ambientes de saúde

Tecnologia em revestimentos em pó combina proteção, segurança operacional e sustentabilidade em aplicações hospitalares

WEG amplia portfólio com tinta em pó para cura em baixa temperatura

WEG amplia portfólio com tinta em pó para cura em baixa temperatura

Solução atende demandas industriais por eficiência energética, sustentabilidade e aplicação em substratos sensíveis ao calor

WEG lança Duracoil, linha de revestimentos para pintura de bobinas de aço e alumínio

WEG lança Duracoil, linha de revestimentos para pintura de bobinas de aço e alumínio

Nova família de coil coatings oferece aplicação uniforme, diferentes formulações para diferentes setores e ganhos em durabilidade, estética e sustentabilidade

WEG entrega solução integrada de Média Tensão para OEM de mineração na Turquia

WEG entrega solução integrada de Média Tensão para OEM de mineração na Turquia

Operação comercial liderada pela WEG Türkiye reforça a capacidade global de fornecimento com inversor e motor de MT fabricados dentro da rede internacional de produção da WEG

WEG lança verniz Breesy® para esmaltação de fios de cobre com foco em segurança e sustentabilidade

WEG lança verniz Breesy® para esmaltação de fios de cobre com foco em segurança e sustentabilidade

Produto livre de ácido cresílico alia alto desempenho técnico, melhor ambiente ocupacional e menor impacto ambiental

Tintas WEG ampliam proteção de ativos industriais e reduzem custos operacionais

Tintas WEG ampliam proteção de ativos industriais e reduzem custos operacionais

Soluções em revestimentos industriais garantem economia, maior vida útil e redução de custos operacionais

Gostou da Solução e quer saber como adquirir? Escolha uma das opções abaixo e encontre o produto que você deseja:

Entre em contato com a gente e tire suas dúvidas.

Fale Conosco
WEG SINGAPORE PTE LTD
  • 67B Joo Koon Circle - 629082 / Cingapura
  • Phone: +65 6862 2220 / +65 9783 1399
  • Email: info-sg@weg.net
    ngjc@weg.net
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
  • Redutores e Motorredutores
  • Geração, Transmissão e Distribuição
  • Drives
  • Controls
  • Automação Industrial
  • Painéis Elétricos
  • Critical Power