• Preparation
  • Sugarcane Mill
  • Energy Generation and Cogeneration
  • Process
  • Automation Systems
  • Coatings
  • Services
  1. Page d’accueil
  2. Sucre et de l'éthanol - Préparation

Preparation

Used to drive choppers, levelers or shredders, regardless of configuration, the motors are designed with of state-of-the-art engineering, aiming for high performance and operating reliability. With outputs of up to 50,000 kW and frames from 280 to 1800 (IEC), WEG motors operate with voltages of up to 13,800 V, and they offer two rotor configurations: squirrel cage and wound rotor (also known as wound-rotor motor).

See more cases

Costa Bioenergia factory, in Umuarama, Parana.

Watch the video

Learn more about WEG news on Sugar and Ethanol.

WEG-CESTARI supplies WCG50 gearbox to sugar and ethanol mill, ensuring greater robustness and safety in the process between mills

WEG-CESTARI supplies WCG50 gearbox to sugar and ethanol mill, ensuring greater robustness and safety in the process between mills

Replacement of an outdated production-line unit provides greater reliability, component standardization, and longer service life for the drive system

WEGmotion Drives Solutions Supplied to Africa

WEGmotion Drives Solutions Supplied to Africa

Integrated package will drive a sugar mill in a company from the sugar-energy sector

WEG Provides Solutions for Sugar and Ethanol Mills in Colombia

WEG Provides Solutions for Sugar and Ethanol Mills in Colombia

The equipment ensures a strong presence for the company in the sugar market

WEG supplies Motion Drives package to the tequila industry in Mexico

WEG supplies Motion Drives package to the tequila industry in Mexico

The integrated package ensures efficiency in the process, contributing to increased operational savings in the food and beverage industry

WEG generator contributes to expansion of sugar and ethanol plant

WEG generator contributes to expansion of sugar and ethanol plant

The company provided a customized solution to meet the customer's needs

WEG supplies a tailor-made generator for the expansion of a corn ethanol plant in South America

WEG supplies a tailor-made generator for the expansion of a corn ethanol plant in South America

The solution was designed to replace the existing equipment in order to increase the generation capacity and performance of the plant

WEG will be present at Fenasucro and Agrocana 2023

WEG will be present at Fenasucro and Agrocana 2023

Fair takes place from August 15 to 18, at Centro de Eventos Zanini, in the city of Sertãozinho, São Paulo

WEG solutions equip two more sugar and ethanol plants in Brazil

WEG solutions equip two more sugar and ethanol plants in Brazil

The Slip Ring motors will ensure greater process reliability and less impact on the electrical system during equipment startup

WEG makes a new supply of mechanical drives for Usina Batatais

WEG makes a new supply of mechanical drives for Usina Batatais

The solutions contribute to the modernization of mills, providing more productivity and efficiency to the operation

WEG participates in the expansion of the mill's crushing capacity

WEG participates in the expansion of the mill's crushing capacity

Equipment provided will trigger the sugarcane preparation process, chipper and shredder

WEG supplies one of the largest electric power generation equipment in Brazil for the sugar-energy industry sector

WEG supplies one of the largest electric power generation equipment in Brazil for the sugar-energy industry sector

Cerradão power plant leverages its electricity generation with one of the largest equipment in the sector in Brazil.

WEG Planetary Gearboxes stands out in African Markets

WEG Planetary Gearboxes stands out in African Markets

Some units are successfully operating in sugars mills in Zimbabwe and Angola.

Turbine enables 13% gain in power generation

Turbine enables 13% gain in power generation

The new equipment uses the same amount of steam for additional generation of 3.0 MW / h

WEG solution will modernize sugar mill that operates with a maximum speed of 14 rpm

WEG solution will modernize sugar mill that operates with a maximum speed of 14 rpm

The replacement of traditional drives by this TGM solution will reduce maintenance costs, increase operational availability in addition to safety and greater ease during operation.

WEG equipment reduces and controls the final humidity in Vale do Paraná to 47%

WEG equipment reduces and controls the final humidity in Vale do Paraná to 47%

Planetary gearbox, electric motor and drives are responsible for driving the 94” drying mill

Are you interested in this solution? Choose one of the options below to find the product you need

Contact us and we will be glad to answer your questions

Contact Us
WEG SCANDINAVIA AB
  • Box 27, 435 21 Mölnlycke Visit: Designvägen 5, 435 33 Mölnlycke Göteborg / Sweden
  • Téléphone*: +46 31 888000
  • E-mail*: info-se@weg.net
  • Territory: Sweden, Norway, Finland and Denmark.