Electric Machinery logo
  • Home
  • About Us
    • About WEM
    • Mission, Vision & Values
    • Take a Factory Tour
    • Terms and Conditions
    • ISO 9001 Certified
  • Products
    • Overview
    • Synchronous Motors
    • Induction Motors
    • Synchronous Generators
    • Turbo Generators
    • Duraguard VPI Insulation System
    • Brushless Exciters
    • Request a Quote
    • Request Literature
  • Markets
    • Overview
    • Oil & Gas
    • Power Generation
    • Nuclear
    • Pulp & Paper
    • Metals & Mining
    • General Industry
  • Parts & Service
    • Overview
    • Service & Repairs
    • Field Services
    • Replacement Parts
    • Product Training
    • Controls
  • Careers
  • Ethics
    • Code of Ethics
    • Policy for Preventing and Combating Corruptions
    • Reporting Channel
    • Code of Ethics for Suppliers
    • Privacy Notice
  • Downloads
  • Contact Us
Made in the USA
Menu
Overview
Oil & Gas
Power Generation
Pulp & Paper
Nuclear
Metals & Mining
General Industry
Downloads

Markets > Oil & Gas

Oil and gas banner

For the majority of the past century, WEG Electric Machinery (WEM) has been manufacturing motors and generators for the petroleum industry. WEM recognizes the uniqueness of each application and collaborates closely with customers to fulfill their requirements.

Motors can be engineered to adhere to API Standards, where applicable, ensuring compliance with welding, structural, vibration, and testing specifications. This approach helps customers minimize costly downtime, ensures the motors start & operate reliably, and features these other advantages from API design:



  • Stator core laminations are C-5 quality or better to withstand winding burnout if rewinding is required.
  • Low impedance ground path is welded to the back of the machine's core to divert surges in the power system away from the motor, preventing damage.
  • Factory balancing provides low vibration for smooth field operation. Dynamic balancing at full operating speed is standard for rotors above 600 rpm. Static balancing is standard for 600 rpm rotors and below.
  • Starting conditions and capabilities per API requirements.

Motors can be constructed to operate in classified hazardous areas acording to NEC or IEC/EN (ATEX) requirements. For synchronous motors, standard brushless excitation ensures non-sparking performance in hazardous atmospheres.

typical application include:

  • Centrifugal compressors
  • Reciprocating compressors
  • Extruders
  • Expanders
  • Pumps

Application Details:

  • EM_SM_Reciprocating_Compressor_Applications
  • EM_Induction_Motors_Horizontal_and_Vertical
  • EM_Induction_Mtrs_2P_Stiff_Shaft

Adobe reader website

WEG animated banner
  • ABOUT WEG
  •  | 
  • PRODUCTS
  •  | 
  • SOLUTIONS
  •  | 
  • INVESTORS
  •  | 
  • ETHICS
  •  | 
  • SUPPORT
  •  | 
  • DOWNLOAD CENTER
Préférence des cookies
  • Privacy Notice
  •  | 
  • Cookie Statement
  •  | 
  • Terms and Conditions
  •  | 
  • RSS
  •  | 
  • © 2024 WEG. All rights reserved.