Retornar para Minha Conta
A indústria de Alimentos e Bebidas exige um alto nível de tecnologia. Diversas aplicações necessitam de um controle de processos eficiente para garantir a correta transformação da matéria-prima em produto final. As soluções de automação da WEG oferecem resultados eficazes para a sua indústria.
Com décadas de experiência no desenvolvimento de produtos eletrônicos, a WEG oferece soluções de alto desempenho e eficiência para acionar e proteger motores elétricos industriais. Projetados de acordo com normas internacionais, os produtos são ideais para diversas aplicações, como misturadores, esteiras transportadoras, máquinas de corte de carne e pequenos ventiladores.
Flexibilidade
Produtos altamente resistentes a ambientes agressivos e a impactos
Alto grau de segurança para os operadores
Produtos em conformidade com normas nacionais e internacionais
With a complete line of low and medium voltage frequency drives and soft-starters, programmable logic controllers, software and operating interfaces, WEG offers flexibility and technology to increase the productivity and reliability of industrial processes, packaging and utilities area.
Products with high degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.
Products developed to operate in harsh environments
Adaptable with any industrial communication protocol
Energy savings
From contactors to molded-case circuit breakers, including starters, overload relays and limit switches, in addition to a complete line of pushbuttons and pilot lights, WEG offers an extensive electric motor start and protection portfolio, developed for different requirements in the Food and Beverage industry.
Products with IP66 degree of protection, specially developed to operate in wet environments, providing safety against bacteria, corrosion and contamination.
Specially developed to comply with national and international safety standards, the Safety Line offers standalone solutions or integrated solutions with safety systems, helping to reduce accident risks and ensuring protection for operators and machines, which increases the reliability of the production processes.
Developed for different applications in the Food and Beverage industry, WEG electrical panels comply with international quality and performance standards and requirements, ensuring the safety of operators and machinery. The high rate of product standardization of the products provides easy assembly, installation, maintenance, modular expansion and interchangeability.
Customized projects according your needs
Easy assembly, connection and inspection
Reduced dimensions
Modularity: easy and fast expansion
Easy access to the compartments for maintenance by means of removable covers and doors
Turn-key solutions
Ofreciendo soluciones desde unos pocos kWh hasta cientos de MWh, con foco en satisfacer las necesidades del cliente, WEG utiliza sus productos con un alto estándar de procedimientos de calidad y calificación, con opciones para cumplir con los mercados UL, IEC y CE.
Descargue nuestro folleto y conozca más sobre nuestras soluciones para Alimentos y Bebidas.
Download