• Calculate your energy savings
  1. Home
  2. WEG Efficiency - Solutions
WEG has Energy-Efficient solutions for different industrial applications. They combine high-performance products in order to reduce power consumption and optimize industrial processes. Check out WEG main solutions for Energy Efficiency.

Pumping Systems

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to reducing water consumption and cutting down costs with maintenance and operation of the system flow and control valves.

Know more

Exhaust Ventilation System

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to cutting down costs with maintenance and operation of dampers and improving the system flow control. In combustion fans, the quality of the burn may be improved and fuel consumption may be reduced.

SAIBA MAIS

Cooling Tower

Water cooling system commonly used in the industry, whether for cooling air conditioning systems or equipment. Electric energy savings obtained with WEG solution for this application range from 40 to 80%, besides saving water and chemicals.

Know more

Bag Filter

Air filtering equipment is widely used in the industry, whether for work station cleaning and dedusting or gas exhaustion. Learn how WEG solution can reduce energy consumption of your bag filter in up to 60%. In addition to other advantages, such as extended life of the filtering element, lower compressed air consumption and reduced piping wear.

Know more

Conforto Animal

A aplicação acoplada diretamente ao ventilador pode apresentar uma economia de energia de até 45%, aliando redução de custos e assegurando maior produtividade através da manutenção do fluxo do ar e menor nível de ruído, além da redução nas emissões de CO2.

SAIBA MAIS

Grain Storage Silos

One of the most important applications in agribusiness designed to store and keep the grain quality. WEG solution allows reducing electric energy consumption in up 90%. In addition to gains such as precise volume control of the stored product and improvement of the grain quality.

Know more

Extruder

Machine used in a high-volume manufacturing process in which raw plastic is melted and formed into a continuous profile. WEG solution may produce energy savings of up to 30% in such application.

Know more

Hydraulic Power Units

Hydraulic units are composed of different devices, from displacement pumps, directional valves and retention valves to oil tanks. WEG solution exclusively designed for this system allows reducing electric energy consumption in up to 60%.

Know more

Ball Mill

Widely used in grain size control in the ceramic and mining industry. WEG solution may reduce consumption in up to 35%. In addition to productivity enhancement, operational flexibility and reduced mechanical wear of the equipment.

Know more

Air Compressor

Machines that greatly benefit from energy efficiency projects. Electric energy consumption may reduce up to 30% with greater pressure uniformity in the line and lower mechanical wear.

Know more

Refrigeration Compressor

Machines that present high energy consumption in meat packing plants, supermarkets, shopping malls, among other businesses that use cold rooms. The reduction in the energy consumption may reach 30% when WEG solution is employed. Other gains include temperature uniformity in the cold room, greater thermal comfort and reduced mechanical wear.

Know more

Solução Redutores

Você sabia que os redutores de velocidade podem proporcionar até 60% de economia de energia?

Know more

Saiba mais sobre as novidades da WEG em Eficiência Energética

WEG to Showcase Innovative Power and Energy Solutions at AMEU Annual Convention 2026

WEG to Showcase Innovative Power and Energy Solutions at AMEU Annual Convention 2026

Visit WEG at Stand 10 & 11 | The Ranch Resort, Polokwane | 4–7 October 2026

WEG fornece solução completa para projeto de cogeração a biomassa na indústria alimentícia da Colômbia

WEG fornece solução completa para projeto de cogeração a biomassa na indústria alimentícia da Colômbia

Projeto utiliza casca de arroz para geração de energia destinada ao autoconsumo e reforça os benefícios da economia circular e da eficiência energética na indústria

WEG fornece motor de média tensão customizado para projeto no Porto de Roterdã

WEG fornece motor de média tensão customizado para projeto no Porto de Roterdã

Motor W50 customizado combina design compacto, eficiência IE4 e alta confiabilidade para apoiar uma das maiores iniciativas de captura de carbono da Europa

Motorredutores WEG-CESTARI contribuem para processos mais sustentáveis e eficientes no setor Siderúrgico Brasileiro

Motorredutores WEG-CESTARI contribuem para processos mais sustentáveis e eficientes no setor Siderúrgico Brasileiro

Com tecnologia de alto rendimento e soluções intercambiáveis, redutores promovem redução de custos, maior disponibilidade operacional e mais sustentabilidade na produção de aço.

WEG fornece solução de média e baixa tensão para modernização de subestação industrial na Colômbia

WEG fornece solução de média e baixa tensão para modernização de subestação industrial na Colômbia

Projeto realizado em centro de distribuição do setor de bebidas amplia a confiabilidade do sistema elétrico e reforça a segurança operacional da planta

Transformadores WEG aplicados na Subestação Bongi ampliam a capacidade energética da Região Metropolitana no Recife

Transformadores WEG aplicados na Subestação Bongi ampliam a capacidade energética da Região Metropolitana no Recife

O empreendimento integrou o plano de reforço da rede de transmissão autorizado pela ANEEL e contemplou a modernização completa da infraestrutura da subestação

WEG to Showcase Innovative Energy Solutions at Enlit Africa

WEG to Showcase Innovative Energy Solutions at Enlit Africa

Visit WEG at Stand B47 | CTICC Cape Town | 19–21 May 2026

WEG fornece BESS para colaborar na estabilidade de rede de energia na Finlândia

WEG fornece BESS para colaborar na estabilidade de rede de energia na Finlândia

Tecnologia passa a incorporar solução híbrida que contribui para a eficiência energética

WEG e SpinDrive firmam parceria para desenvolver sistemas de motores de próxima geração livres de óleo com mancais magnéticos ativos

WEG e SpinDrive firmam parceria para desenvolver sistemas de motores de próxima geração livres de óleo com mancais magnéticos ativos

Parceria integra mancais magnéticos ativos ao portfólio WEG, elevando eficiência, eliminando óleo, reduzindo manutenção e permitindo monitoramento inteligente das condições de operação

Eficiência energética e automação: Móveis Videira moderniza filtro de mangas com solução WEG

Eficiência energética e automação: Móveis Videira moderniza filtro de mangas com solução WEG

Setor moveleiro avança em sustentabilidade com economia média de 32% no consumo de energia

WEG impulsiona projeto inteligente de bombeamento solar na Espanha

WEG impulsiona projeto inteligente de bombeamento solar na Espanha

Solução avançada de inversores de frequência oferece eficiência, autonomia e confiabilidade para sistemas modernos de irrigação

WEG amplia portfólio com tinta em pó para cura em baixa temperatura

WEG amplia portfólio com tinta em pó para cura em baixa temperatura

Solução atende demandas industriais por eficiência energética, sustentabilidade e aplicação em substratos sensíveis ao calor

WEG reconhece a Empresa Eléctrica Agua Azul S.A. pela conclusão bem-sucedida do projeto CH Potrero

WEG reconhece a Empresa Eléctrica Agua Azul S.A. pela conclusão bem-sucedida do projeto CH Potrero

Com mais de oito anos de operação confiável, a Central Hidrelétrica Potrero confirma a solidez da solução Water to Wire da WEG

WEG amplia sua presença na Turquia com automação inteligente para robôs autônomos de alimentação

WEG amplia sua presença na Turquia com automação inteligente para robôs autônomos de alimentação

Nova parceria no setor de máquinas agrícolas leva eficiência, precisão e inteligência às operações de pecuária

WEG e DHTS - uma aliança tecnológica que impulsiona a performance energética

WEG e DHTS - uma aliança tecnológica que impulsiona a performance energética

Na indústria de petróleo e gás, cada grau faz diferença.

WEG AUSTRALIA PTY LTD
  • 14 Lakeview Drive, Scoresby 3179 - Victoria / Austrália
  • Phone: + 61 3 9765 4600
  • Email: info-au@weg.net
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
  • Saneamento