• Motors and Gears
  • Automation
  • GTD
  • Coatings
  • Services
  • Digital Solutions
  1. Home
  2. Food & Beverage - Motors & Gearboxes

Motors and Gearboxes

The manufacture of WEG electric motors started with the combined skills of an electrician, an administrator and a mechanic, which resulted in the production of the first WEG electric motor. Since then, that is what guides us to produce more efficient machines, designed with the most advanced technologies. All that because, regardless of the market segment, WEG keeps dedicated research and innovation initiatives to produce highly efficient electric motors, which guarantee the production reliability for your industry.

WEG offers various solutions with electric motors and gearboxes, such as permanent magnet motors, antimicrobiotic and corrosion resistant painting, and new technologies for Industry 4.0, such as WEGScan®. These are products specifically designed for any application in the Food and Beverage Industry.

Preparation, process and HVAC systems

These systems incorporate several WEG solutions, such as motors for ventilation in differente Food an Beverage industries. Additionaly, WEG offers the W30 Smart EC (WEG Electric Commutated Motor), which is designed for freezing tunnels, condensers and evaporators; the W12 which can be used with gearboxes, pumps and fans, while the W22 line offers all of its versatility and efficiency. Developed for large exhaust and pumping systems, the W60 motors offer high levels of energy efficiency, ideal for high speed applications.

Washdown application environments

Applications requiring continuous washdown process (handling animal protein, such as: pork, beef, lamb and poultry) demand safe equipment. WEG offers solutions like the Encapsulated Washdown Motors Hydroduty and Picker Plus, and General Purpose Washdown Motors Hydrowash, Shark and W22 Wash, which features NobaC®, exclusive WEG paiting with antimicrobial properties.

Small machines and food service

WEG offers a diverse range of commercial motors, specifically designed for small machines in dry area. These solutions are versatile and suitable for various industries or equipment used in food service.

Industrial refrigeration and air compressors

In utilities area, applications such as ammonia and air compressors demand dedicated and realiable products.

WEG also offer the W60 line, with a compact design and optimized air flow, dedicated to pumps, fans, compressors, mills, and others. The highlight is the W22 Cooling Tower motor line, used in cooling towers.

Heavy applications

Gearmotors such as the WG20, Magmax, MAS and GSA, combined with W22 and W12 motor line, are suitable for applications like conveyors, rolling machines, stirrers, winches, elevators, chippers and others. Some applications may receive special antimicrobial painting, resistant to corrosion, which is important for the Food and Beverage industry.

Áreas de risco

Esses motores elétricos atendem às necessidades de áreas de risco, pois são fabricados de acordo com as normas industriais vigentes, tanto NEMA quanto IEC. Os produtos são certificados pelos principais órgãos de certificação de produtos do mundo, além de terem altos níveis de segurança, essenciais para Zona 1 (linha W22Xdb), Zona 2 (W22Xec) e Zona 21/22 (W22Xtb). Com uma construção robusta, são os mais modernos acionamentos para máquinas de áreas de risco que contenham gás, vapor ou poeira.

WEGSee+

O WEGSee+ é um software gratuito e multiplataforma que simula a aplicação de motores elétricos de alta eficiência para reduzir o consumo de energia na indústria. Ele gera relatórios de viabilidade para substituição de motores elétricos, calculando o potencial de economia em termos financeiros e energéticos. O software também apresenta indicadores financeiros, como VPL e TIR, e permite que você simule a capitalização de recursos por meio de diferentes formas de investimento.

Motores WEG para áreas industriais de Alimentos e Bebidas

A indústria de alimentos e bebidas abrange várias zonas higiênicas, cada uma exigindo considerações específicas para mitigar o risco de contaminação de alimentos. Entender o motor ideal para sua aplicação nessas áreas industriais é essencial, levando em consideração especificações técnicas, fatores de sustentabilidade e requisitos de saneamento. Encontrar um único fornecedor capaz de abordar todos esses aspectos pode ser um desafio significativo, mas não se preocupe, a WEG é especializada em soluções personalizadas para a indústria de alimentos e bebidas e está preparada para ajudá-lo a identificar sua zona de segurança alimentar e selecionar os produtos mais adequados.

A WEG oferece uma gama abrangente de motores adequados para instalações externas e internas. No entanto, antes de explorar nossas ofertas de produtos para essas aplicações, é crucial verificar sua zona de segurança alimentar (1-4). Ao fazer parceria com a WEG, você pode acessar a expertise e as soluções projetadas para otimizar a higiene, o desempenho e a confiabilidade em seu ambiente industrial específico.

 

Zona 4

Áreas fora das áreas de processamento de alimentos
Esta zona abrange áreas sem contato com alimentos onde o saneamento continua essencial para a segurança alimentar geral. Inclui espaços como áreas de manutenção, instalações de funcionários e zonas de descarte de resíduos. Embora não ocorra nenhum contato direto com alimentos aqui, manter a limpeza é crucial para prevenir a disseminação de contaminantes.

Zona 3

Superfícies sem contato com alimentos (área seca)
Normalmente inclui áreas onde os alimentos não são manuseados diretamente, mas onde os riscos à segurança alimentar ainda existem, como áreas de embalagem e armazenamento. Embora o contato direto com alimentos seja improvável, o equipamento ainda deve ser construído para suportar procedimentos de limpeza para evitar contaminação cruzada.

Zona 2

Superfícies sem contato com alimentos (área molhada)
Nesta área, há potencial para contato indireto com alimentos, onde fluidos usados no processamento ou limpeza podem entrar em contato com o equipamento. O equipamento deve ser projetado para evitar contaminação, e lavagens frequentes são comuns para manter a limpeza.

Zona 1

Superfícies de contato com alimentos
Esta zona envolve contato direto com produtos alimentícios durante o processamento ou manuseio. Equipamentos e superfícies aqui devem ser construídos com materiais que sejam seguros para contato com alimentos e capazes de suportar métodos rigorosos de limpeza, como lavagens de alta pressão e alta temperatura.

 

Agora que sabemos sobre as diferentes zonas de segurança alimentar, você pode escolher com confiança o motor que melhor se adapta às suas necessidades. Seja para sistemas de transporte, máquinas de embalagem/dosagem ou aplicações de transferência de líquidos, a WEG oferece um abrangente portfólio de motores que atende a todos os requisitos e padrões da indústria de alimentos e bebidas.

Motores Washdown

Aplicações que exigem processo de lavagem contínua (manuseio de proteína animal, como: carne de porco, carne bovina, cordeiro e aves) exigem equipamentos seguros. A WEG oferece soluções como os Motores Washdown Encapsulados Hydroduty e PickerPlus, e Motores Washdown de Uso Geral Hydrowash, Shark e W22 Wash, que apresentam NobaC®, pintura exclusiva da WEG com propriedades antimicrobianas. Esses tipos de motores são perfeitos para instalação nas zonas 1 e 2, e seguem a construção segura para alimentos (sem folgas).

Shark

Shark

Para uso em processamento de alimentos, aplicações farmacêuticas e outras que exigem extrema limpeza.

ESCOPO DO PRODUTO

Potência

1 – 30 HP

RPM

1.800 e 3.600

Tensão

230/ 460 V (60 Hz)

Resfriamento

TFVE, TFSV

Carcaça

143TC a 286TC

Montagem

Flange C sem pé ou Flange C com pé

Hydro Duty

Hydro Duty

O melhor motor washdown de aço inoxidável da indústria. Reduz significativamente os custos de substituição e tempo de inatividade do motor.

ESCOPO DO PRODUTO

Potência

0,5 – 30 HP

RPM

3.800, 1.800, 1.200 e 900

Tensão

208-230/ 460 V @ (60 Hz) / De-rated @ 50Hz

Resfriamento

TFVE, TFSV

Carcaça

56C até 210C (100 e 80 IEC disponíveis)

Isolamento

Classe F, apto a inversor, atendendo à NEMA MG 1 Part 31

Montagem

Flange C sem pé ou Flange C com pé

HydroWash

HydroWash

Projetado para longa vida útil em aplicações de lavagem de uso geral.

ESCOPO DO PRODUTO

Potência

0,5 – 25 HP

RPM

3.600, 1.800 e 1.200

Tensão

208-230/ 460 V e 575 V opcional

Resfriamento

TFVE (TFSV disponível nos motores fracionários (60/50 Hz))

Carcaça

56C – 250TC

Isolamento

Classe F, apto a inversor, atendendo à NEMA MG 1 Part 31

Montagem

Flange C sem pé ou Flange C com pé

PickerPlus

PickerPlus

Bobinado encapsulado e um sistema de vedação patenteado para garantir que eles “resistirão” nas aplicações mais severas.

ESCOPO DO PRODUTO

Potência

3 HP

RPM

1.800

Tensão

230/ 460 V (60 Hz)

Resfriamento

TFVE

Carcaça

100L ou 145TC

Montagem

Flange C ou Flange C com pé

Caraterísticas

HYDRODUTY

PICKERPLUS

HYDROWASH

SHARK MOTORS

Bobina encapsulada

X

X

 

 

Carcaça de aço inoxidável 304

X

 

 

X

Defletora de aço inoxidável 304

X

X

 

X

Respiradouro de ar

X

X

X

 

Conexão EZ (56/140T)

X

 

 

 

Passagem de cabos encapsulados

 

X

X

 

Passagem de cabos com junta de vedação

 

 

 

X

Anel O'ring na junta de proteção tampa/carcaça

X

X

 

X

Selante para junta de proteção tampa/carcaça

 

 

X

 

Pintura em pó branca epóxi

 

X

X

 

Anel de proteção do eixo de aço inoxidável

X

X

X

X

Eixo de aço inox

X

X

X

X

Grau de proteção

IP69K

IP69K

IP56

IP56

Saiba mais sobre nossas soluções

Faça o download do nosso catálogo e conheça mais sobre nossas soluções para o segmento de alimentos e bebidas.

Download

Saiba mais sobre as novidades da WEG para o segmento de Alimentos & Bebidas

Eficiência energética no setor de criação de camarões é ampliada com WEGmotion Drives

Eficiência energética no setor de criação de camarões é ampliada com WEGmotion Drives

A eletrificação de bombas de água em fazendas de camarão permite economia de energia e redução de manutenção, reforçando a presença da WEG no mercado equatoriano.

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

WEG entrega projeto inovador com motores IE4 no setor de Alimentos e Bebidas da Índia

319 unidades de motores IE4 fornecidas à Sakambari Agro e à Praakritik Flour Mills para projetos Greenfield em Siliguri

WEG fornece nobreaks para garantir operação ininterrupta em rede de supermercados do Piauí

WEG fornece nobreaks para garantir operação ininterrupta em rede de supermercados do Piauí

Equipamentos garantem segurança e continuidade das operações na RMC Comércio de Alimentos LTDA

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Motores W30 Smart EC da WEG proporcionam maior eficiência e sustentabilidade na Granja Ueyama

Economia de energia elétrica supera os 50%, além das vantagens em confiabilidade e maior conforto animal

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

BRF escolhe a WEG como fornecedora de solução IoT para gestão de ativos

Com as soluções WEG, a BRF, uma das maiores companhias de alimento do mundo, avançará na busca por maior eficiência, disponibilidade e confiabilidade de seus ativos

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

WEG expõe soluções no maior encontro para as indústrias de alimentos e bebidas

A Fispal Tecnologia acontece de 27 a 30 de junho na São Paulo Expo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

WEG fornece 288 motores para nova fábrica de pectina em São Paulo

Motores da linha WELL e W60 são utilizados na maior planta de fabricação desta matéria-prima nas Américas

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

WEG Transformadores México fornecerá subestações para fábrica da Nestlé

Além de desenvolver o projeto EPC para a Nestlé nas subestações de “manobra” e “redutora”, a WEG também realizará adequações em outras duas subestações da concessionária local Comission Federal de Electricidad (CFE)

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Motores WEG aumentam a eficiência energética em indústria de referência do segmento de Alimentos e Bebidas

Empresas do segmento de Alimentos e Bebidas tem cada vez mais procurado por soluções para maximizar a confiabilidade, a eficiência e a segurança

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

Soluções WEG mantém a cadeia de fornecimento alimentar em movimento

O know-how de engenharia da WEG foi o motivo de um fornecimento de sucesso

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Orquídea aumenta a produção de alimentos com o Bônus Motor da RGE

Monitoramento IoT da WEG completa solução em eficiência para os motores elétricos substituídos com o projeto

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Bem Brasil é a maior produtora de batata do Brasil e tem investido na geração de energia própria

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

WEG fornece pacote elétrico para usina de etanol de milho da Alcooad

Localizada no Estado do Mato Grosso, a planta terá capacidade para produzir 225 milhões de litros do combustível por safra

Por que usar motores WEG no agronegócio?

Por que usar motores WEG no agronegócio?

O aumento da necessidade de novas tecnologias no agronegócio, conectando pessoas e o uso de equipamentos de alta confiabilidade, faz toda a diferença na produtividade das fazendas.

WEG lança mais uma solução para a pintura de pisos

WEG lança mais uma solução para a pintura de pisos

Linha uretânica apresenta alta resistência a produtos químicos e possui propriedades antimicrobianas

WEG auxilia a Mafresa a reduzir consumo de energia em refrigeração com motores de imãs permanentes W22 Magnet

WEG auxilia a Mafresa a reduzir consumo de energia em refrigeração com motores de imãs permanentes W22 Magnet

A companhia, uma das maiores produtoras de produtos suínos ibéricos em Extremadura (Espanha), teve uma economia anual estimada em 27.000 euros.

Solução WEG com motores Cooling Tower Direct Drive System reduz custos em parque fabril da maior empresa de suco de laranja do mundo

Solução WEG com motores Cooling Tower Direct Drive System reduz custos em parque fabril da maior empresa de suco de laranja do mundo

Sistema modula a velocidade de acordo a demanda da aplicação, promovendo economia de energia e redução no consumo de água.

Baking Rolls on a Large Scale

Specially designed low-voltage motors from WEG and geared motors from WEG’s subsidiary Watt Drive turned into a solution for KGV-H indust...

Innovative system for ventilation in silos cuts down energy costs by 80%

Savings results greater than previous averages of similar WEG solutions.

WEG Solution Reduces Operating Costs for Rice Processor

Project lowers electric energy consumption by 70% and reduces equipment wear.

Wine Industry Pumps

Many different pump types can move food and beverages.

Energy Efficiency at Cargill

WEG provides solutions that assure productivity and energy savings in the food production process from the first stages of the chain.
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
  • Eficiência Energética
  • Energia