2. Digital Solutions - Motion Fleet Management

WEG Motion Fleet Management

Condition monitoring to your fleet

Developed to bring more practicality and agility in the operation, maintenance and management of industrial plants, the WEG Motion Fleet Management is the ideal solution to monitor and raise the availability of the industrial fleet. Based on “cloud computing” technology, asset monitoring can be followed at any time and from anywhere in the world.

With WEG Motion Fleet Management it is possible to know the operational status of electric motors, low and medium voltage variable speed drive and soft-starters, smart relay starting WEG(SRW), gearboxes, gearmotors, compressors, among other assets, which are applied in any type of industry or installation. Through periodic data collection and advanced data processing, both at the edge and in the cloud, valuable insights are generated. This way, it is possible to establish predictive maintenance plans, observing the operational condition of the fleet (condition-based maintenance). This approach reduces the number of unplanned stops, optimizes repair actions, and speeds up the decision making process for the operation and maintenance team. The end result is increased availability and reduced total cost of ownership (TCO) of the drive fleet.

Access the brochure and learn more

Learn more about our products

WEG Motor Scan - Gateway
WEG Motor Scan - Sensor

The Importance of Online Asset Monitoring

One of the main causes of lost productivity and profitability in an industry is unplanned production downtime. Most corrective maintenance events could be avoided if machine components and equipment were being monitored continuously (on-line monitoring).

The WEG Motion Fleet Management solution is a high-level tool for operation and maintenance staff to monitor and manage their fleet; o monitor and manage the drive fleet, through hardware for data acquisition, gateways for sending à cloud and software for data visualization and advanced analysis. With WEG Motion Fleet Management is possible to implement a predictive maintenance methodology, well orchestrated, and observing the operational condition of the asset.

Knowing the condition of the assets online contributes significantly to optimizing operational and maintenance resources, such as spare parts management, increased asset availability, and the reduction of (direct and indirect) costs. Additionally, approaches of this type contribute to the increase of asset lifetime, since, in general, a sudden failure results in stress and degradation of the mechanical and electrical elements of the equipment.

Main Features of WMFM Solution

  • Asset tree for organizing hierarchy (customer account, units, plants, assets) and measurement points;
  • Registration of equipment by type, with construction;
  • characteristics to determine failure frequencies and criticality
  • Bearing database for diagnostic support;
  • Visualization of assets on geographic maps, in an asset tree and multi-level navigation;
  • On-demand and periodic reports on equipment, assets and plant operation;
  • WEGsense®: technology to detect incipient mechanical failures;
  • WEGsync®: technology for multi-sensor synchronous measurement for structural vibration analysis;
  • Customization of tolerances for temperature, global multipoint vibration and spectral band to generate alerts and notifications;
  • Daily notifications of assets in alert and/or critical state (via e-mail);
  • Backup of parameters of AC drives, soft-starters and intelligent relays;
  • Module for analyzing vibration signals, in spectral mode and in the time domain, to perform diagnostics;
  • Maintenance module with CMMS (computerized maintenance management system) functionalities for creating and managing management of maintenance orders, execution resources and planning;
  • WEGscan application for sensor activation, instantaneous measurements and ODS (Operating Deflection Shape) analysis;
  • WEG Digital Notify application integrated with the Maintenance Module to speed up the flow of information to the team;
  • Specialist modules with Analytics and Artificial Intelligence for autonomous fault diagnosis;
  • Exchange modules for integration (via REST API) of data with other platforms and solutions.

 

 

 Advantages and Benefits of the WMFM Solution

  • Monitoring of various types of equipment, assets and plants in a single environment;
  • Ecosystem in constant development, both hardware and software;
  • Solution integrated with WEGscans, dedicated and robust hardware for the acquisition of application data;
  • Data processing at the edge and in the cloud, enabling advanced diagnostics;
  • Ready-to-use solution, suitable for a wide variety of equipment and assets, just register the WEGscan in the application and use it;
  • Enables maintenance management based on the operational condition of the assets;
  • Flexible solution available to service providers;
  • Technology to enable the reduction of the plant's operational cost (TCO, Total Cost of Ownership);
  • Multilanguage solution and available globally.

Structure

WEG Motion Fleet Management is a modular solution, with a flexible, layer-based structure that adapts to customers' needs. Assets.

Assets

WEG Motion Fleet Management allows on-line monitoring of low and medium voltage motors and drives, as well as gearboxes, gearmotors, compressors, pumps and fans/exhausters.

Scan

WEG Scans and Gateways are hardware responsible for data collection and connectivity of assets to the WEG cloud server, which hosts the WEG Motion Fleet Management application. To monitor the motors, the WEG Motor Scan and Gateway Cassia X1000 is applied, the data upload can be via gateway or smartphone. As for the low or medium voltage drives, the data upload is performed by the WEG Drive Scan.

 

Management Layer

The Management layer of the WEG Motion Fleet Management application receives data from the WEG Scans and allows the exploration of the functionalities present in the solution. Remember that the solution is constantly improving and new features will be frequently incorporated into the solution. Additionally, users can complement their experience with the Specialist and Exchange modules. They can access the system from anywhere via the Internet whenever a subscription plan is available, which is annual.

Users can view information related to the monitored assets, such as:

  • Asset operational condition information (normal, alert or critical);
  • Operating parameters such as:
    • Rotation;
    • Temperature;
    • Vibration;
    • Power;
    • Consumption;
    • Current;
    • Voltage;
  • Operation History;
  • Failures/Events and interventions;
  • Configurable alerts and notifications.

Diagnostics & Integration

With active subscriptions to the WEG Motion Fleet Management layer, users can complement their experience with subscriptions to specific modules such as WEG Specialist and WEG Exchange.

 

 

Specialist Module

The Specialist module applies algorithms specially developed by WEG for advanced data analysis, by means of Machine Learning and Artificial Intelligence. These algorithms are applied to the data collected by WEG Scans and thus generate useful information, something essential for efficient fleet management. As is the case of WEG Motor Specialist, which has a sub-module for diagnosing mechanical failure and another for evaluating the engine's energy consumption. Both functionalities were developed by WEG's team of specialists and were validated in the company's laboratories.

These advanced analysis algorithms observe and learn the patterns and operating deviations of the monitored electric motor, generating failure indicators for unbalancing, misalignment, rolling (advanced failure) and external vibration. This type of information is very useful for operation and maintenance staff, as it aids in decision making, speeds up the repair process, and minimizes unscheduled downtime. In order to use the Specialist layer, the respective asset(s) must have an active WEG Motion Fleet Management subscription. Both subscriptions are annual and per asset.

Exchange Module

The Exchange module allows the customer to integrate the information collected and present in WEG Motion Fleet Management in its own management system and/or platforms. Through periodic and automatic data requests of the Web Service REST type, the WEG Motion Fleet Management data is sent to the customer's system or a third party system. To use the Exchange layer, the respective asset(s) must have an active Management layer subscription. Exchange subscriptions are annual and per data packet.

 

 

WEG Drive Scan

Developed to connect low voltage inverters to WEG Motion Fleet Management, the WEG Drive Scan line periodically collects and transmits important data from the inverters, allowing monitoring to be done at any time and from anywhere in the world.

Access the catalog and learn more.

KNOW MORE

WEG Motor Scan® + Specialist

O WEG Motor Scan® é a solução de monitoramento para controle total da planta fabril, garantindo, via análise preditiva, o nível de excelência na performance dos motores elétricos e outros equipamentos. Com ele, os dados são extraídos e enviados para a nuvem, permitindo ações preventivas e evitando riscos de parada na produção. A indústria nunca mais será a mesma!.

Acesse o catálogo e saiba mais.

SAIBA MAIS

Está com dúvidas?

Confira as perguntas mais frequentes.

Como eu dou permissão para outras pessoas enxergarem minha planta?

É necessário ser administrador da planta para conceder acesso a outras pessoas. É possível fazer isso a partir do painel “Menu” - “Usuários”. Selecione o Grupo no qual deseja permitir acesso e clique em "Buscar". Clique no botão “+Adicionar/Alterar acesso a planta”, adicione o e-mail de quem você deseja adicionar e escolha o tipo de acesso a ser concedido.

Preciso ligar o WEG Motor Scan quando recebê-lo?

Para ativar/habilitar o sensor utilize o aplicativo móvel, clique em "Novo Dispositivo", depois em "Selecionar" e "Habilitar". Em seguida, posicione o sensor de acordo com as instruções fornecidas pelo aplicativo. Atenção: Após a ativação, o sensor deve ser configurado dentro de um intervalo de 5 (cinco) minutos, caso contrário, retornará automaticamente para o modo desabilitado.

Quais são as dimensões do WEG Motor Scan?

O WEG Motor Scan possui as seguintes dimensões: 25x44x38 mm (AxLxP).

Qual é a forma de alimentação do WEG Motor Scan?

O WEG Motor Scan utiliza uma bateria de lítio com vida útil estimada de até 3 anos. A bateria não é recarregável ou substituível.

O que fazer quando a bateria do WEG Motor Scan acabar?

Ao término da carga da bateria o WEG Motor Scan deverá ser descartado conforme indicado no manual do produto. Por se tratar de um dispositivo eletrônico devem-se observar as regras locais de coleta seletiva para equipamentos elétricos e eletrônicos.

  • 1
  • 2
  • 3
  • ...
  • 12

Saiba mais sobre as novidades da WEG sobre a Indústria 4.0

WEG fornece sensores inteligentes WEGscan100 para planta de dessalinização em Barbados

WEG fornece sensores inteligentes WEGscan100 para planta de dessalinização em Barbados

Tecnologia de monitoramento online contribui para a manutenção preditiva e maior confiabilidade operacional.

WEG fornece sensores inteligentes WEGScan100 para planta de dessalinização no Caribe

WEG fornece sensores inteligentes WEGScan100 para planta de dessalinização no Caribe

A tecnologia de monitoramento preditivo da WEG chega a uma importante instalação em Barbados e eleva o nível de controle operacional

WEG e Nova SMAR assinam Memorando de Entendimento para acelerar o desenvolvimento de tecnologias abertas para sistemas de automação de processos industriais

WEG e Nova SMAR assinam Memorando de Entendimento para acelerar o desenvolvimento de tecnologias abertas para sistemas de automação de processos industriais

Parceria busca desenvolver componentes interoperáveis, software portátil e hardware intercambiável para proporcionar economia e mais liberdade de escolha à indústria

WEG avança no mercado de controladores programáveis e lança o PLC410

WEG avança no mercado de controladores programáveis e lança o PLC410

Lançamento marca evolução tecnológica desde o lançamento do PLC500

WEG Portugal fornece 28 motores para projeto de inovação e renovação da DS SMITH

WEG Portugal fornece 28 motores para projeto de inovação e renovação da DS SMITH

Os motores foram produzidos na fábrica da WEG em Portugal

WEG adquire totalidade das ações da BirminD

WEG adquire totalidade das ações da BirminD

Aquisição faz parte da estratégia da Companhia de crescimento dos negócios digitais para soluções de otimização industrial

WEG expõe soluções voltadas para a Indústria 4.0 durante a FIEE

WEG expõe soluções voltadas para a Indústria 4.0 durante a FIEE

Evento acontece de 18 a 21 de julho em São Paulo/SP

WEG amplia plataforma de controladores PLC500 e lança modelos com foco em Motion Control e Edge Computing

WEG amplia plataforma de controladores PLC500 e lança modelos com foco em Motion Control e Edge Computing

Esse controlador possui um poderoso sistema de processamento e é capaz de operar até 32 eixos, reais e virtuais, simples ou interpolados

WEG lança robô móvel autônomo para otimizar operações de manufatura e intralogística na indústria

WEG lança robô móvel autônomo para otimizar operações de manufatura e intralogística na indústria

Novo produto compõe escopo de soluções WEG voltadas para a indústria 4.0

WEG amplia parceria com Indumak e inicia o fornecimento da plataforma PLC500

WEG amplia parceria com Indumak e inicia o fornecimento da plataforma PLC500

O PLC500 é responsável por toda lógica de funcionamento das máquinas enfardadeiras e empacotadoras da Indumak

Uma das maiores indústrias químicas do mundo, com mais de 100 anos de experiência, adota soluções digitais da WEG para uma gestão mais inteligente de suas fábricas

Uma das maiores indústrias químicas do mundo, com mais de 100 anos de experiência, adota soluções digitais da WEG para uma gestão mais inteligente de suas fábricas

O cliente selecionou a solução WEG Motion Fleet Management para gestão inteligente e monitoramento on-line dos ativos industriais críticos

WEG apoia Laboratório da USP que integra a International Association of Learning Factories

WEG apoia Laboratório da USP que integra a International Association of Learning Factories

Parceria permitirá o intercâmbio internacional de grupos de trabalho, de melhores práticas de ensino e de desenvolvimento de novas tecnologias para a digitalização da manufatura

WEG fornece motores Vertical High Thrust para multinacional norte-americana

WEG fornece motores Vertical High Thrust para multinacional norte-americana

51 motores da nova linha são utilizados em bombas na nova planta de aço nos Estados Unidos

WEG lança novo Inversor de Frequência CFW900

WEG lança novo Inversor de Frequência CFW900

O Inversor de Frequência CFW900 é o que existe de mais inovador em acionamento e controle de motores em máquinas e processos industriais.

Gear Scan amplia gama de soluções para a Indústria 4.0

Gear Scan amplia gama de soluções para a Indústria 4.0

Novo sensor permite monitoramento em tempo real para redutores WEG-CESTARI

Uma nova forma de combinar pessoas, empresas, tecnologia e eficiência

Acesse à nossa sandbox gratuitamente e veja como a transformação digital está impactando os mercados industriais e revolucionando a forma de produzir.

SAIBA MAIS
WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / México
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net