Как осуществляется  питание шлюза?
Шлюз получает питание по Ethernet (PoE) через свой порт Ethernet. Если сеть пользователя не имеет такой структуры, или если используется подключение через Wi-Fi или модем 4G, компания WEG предоставляет инжектор PoE для обеспечения питания. Сведения по установке см. в руководстве по эксплуатации.
Как настроить шлюз?
С помощью приложения WEG Motor Scan выберите опцию «Новое устройство», затем нажмите «Выбор» и выберите шлюз «Cassia X1000». Следуйте указаниям в приложении или обратитесь к руководству по эксплуатации.
O que é o WEG Motor Fleet Management?
O WEG Motor Fleet Management (WMFM) é um software baseado em “cloud computing” desenvolvido pela WEG e dedicado para o monitoramento de ativos que movimentam máquinas e equipamentos (motores e inversores de BT e MT e Redutores de velocidade) como também bombas, compressores e ventiladores. Com ele, os clientes poderão visualizar os ativos de suas plantas e gerenciar estes recursos da melhor forma.
What are the main functions and resources of the software?

The Motion Fleet Management (MFM) is a multi-language software with resources that provide valuable insights into the maintenance and management of your machine fleet. Among its features are:

  • Monitoring of different types of assets in a single environment;
  • Layout customization for multi-level navigation (Geolocation/Site/Plant/Device);
  • Definition of Favorite assets for easy tracking of their Status;
  • Dashboards with indicators, charts and history of measured data;
  • Screens for managing users and subscriptions;
  • Specialist Modules with Analytics and Artificial Intelligence;
  • Exchange modules for integration with other Platforms via APIs;
  • Daily notifications of assets in alert and/or critical condition (via email);
  • Customization of tolerances to generate alerts;
What are WEG SCAN devices?

The WEG SCAN is a smart device that collects data from assets (motors, variable speed drives, gearboxes, pumps etc.) and send this information to the Motion Fleet Management (MFM) software.

For each asset type, at least one type of WEG Scan is required. The WEG Scans are:

  • WEG Motor Scan: performs measurements on motors, gearboxes, pumps, compressors and other mechanical devices related to the motor;
  • WEG Drive Scan: performs measurements related to WEG low voltage VSDs;
  • WEG Drive Scan MV: performs measurements related to WEG medium voltage VSDs;
  • WEG Motor Scan LM: performs measurements on medium voltage motors (Large Machine).
  • 1
  • ...
  • 256
  • 257
  • 258