• Grinding and Processing
  • Material Handling
  • Water Supply
  • Power Supply
  • Rail Dumper
  • Coatings
  • Services
  1. Home
  2. Mining - Power Supply

Excellence in power supply technologies

Excellence in power supply technologies, high quality raw materials and customisation offer WEG the competitive edge in supplying transformers and substations for the mining industry providing reliability thus reducing maintenance stoppages.

Get to know our solutions

Conventional Substations
Oil Type Distribution Transformer
Oil type Reactors and Transformers
Oil Type Power Transformer

Mining E-Houses

WEG Container-Type E-houses are designed and manufactured in a modular concept, which provides flexibility to meet the requirements of a wide range of applications.

Assembled in a single platform, the E-house integrates the electrical and control systems of the mining processing plants, therefore the need for costly, permanent structures is avoided. These designs are customized, achieving and surpassing the critical mining needs such as geological vibrations, wind and flame resistance.

 

Secondary Substations

  • It replaces traditional concrete fabricated rooms, saving space and time in the assembling process or civil works.
  • Double wall with thick plate (1.5-2 mm), providing greater toughness and lifting process thru the base.
  • High quality thermal insulation ensuring power efficiency of the air conditioning system.
  • Can be installed directly onto material handling machines (stackers, reclaimers, bucket wheel excavators).

 

Mobile Container-Type E-Houses

  • Mobile Container-Type E-houses with Wheels equipped with transformers (oil or 
dry-type).
  • Especially designed for Underground Mines with special coating for humid environments and high ore and dust concentration.
  • Inverters and soft-starters can be installed to start and control fans, pumps, crushers and conveyors.
  • Higher degree of protection for all panels.

 

Semi-Mobile Container-Type E-Houses

  • Semi-mobile: avoid the use of cranes to lift and handle the unit, since rooms can be lifted with mechanical, hydraulic or pneumatic support devices.
  • Installation directly on the ground; no base is required.
  • Onboard transformer, dry or oil cooling type;
  • Special WEG coating resistant to the toughest environment.
  • The electric rooms can be fitted with fire extinguishing system, access control, CCTV and UPS.

Learn about our solutions

Read File
Read File
Read File

Saiba mais sobre as novidades da WEG em Mineração.

WEG to bring heavy-duty geared motor portfolio to SIM 2026

WEG to bring heavy-duty geared motor portfolio to SIM 2026

WEG’s first SIM appearance will highlight geared motors, motors and drives for demanding quarrying and mining applications

WEG to Showcase Integrated Industrial Solutions at Electra Mining Africa 2026

WEG to Showcase Integrated Industrial Solutions at Electra Mining Africa 2026

Visit WEG at Stand P01, Red Zone | Johannesburg Expo Centre, Nasrec | 7–11 September 2026

WEG assina contrato para fornecimento de motores elétricos ao maior projeto de lítio dos Estados Unidos

WEG assina contrato para fornecimento de motores elétricos ao maior projeto de lítio dos Estados Unidos

Empresa avança na cadeia de valor de minerais críticos e apoia projetos estratégicos para a segurança energética dos EUA

Transformadores WEG aplicados na Subestação Bongi ampliam a capacidade energética da Região Metropolitana no Recife

Transformadores WEG aplicados na Subestação Bongi ampliam a capacidade energética da Região Metropolitana no Recife

O empreendimento integrou o plano de reforço da rede de transmissão autorizado pela ANEEL e contemplou a modernização completa da infraestrutura da subestação

WEG fornece pacote completo de soluções elétricas e de automação para planta dessalinizadora no México

WEG fornece pacote completo de soluções elétricas e de automação para planta dessalinizadora no México

Projeto Los Cabos reforça a capacidade da WEG de entregar soluções integradas para infraestrutura hídrica crítica

WEG realiza revitalização de transformador para aumentar a estabilidade e eficiência da rede de distribuição de energia

WEG realiza revitalização de transformador para aumentar a estabilidade e eficiência da rede de distribuição de energia

O projeto teve como foco a recuperação do desempenho e a extensão da vida útil do ativo que operava na subestação há mais de 20 anos

WEG participa da modernização da primeira subestação digital da AXIA Energia no sul do Brasil

WEG participa da modernização da primeira subestação digital da AXIA Energia no sul do Brasil

A modernização dos sistemas de proteção, supervisão e controle da Subestação Itajaí (SC) marca um importante avanço na digitalização da infraestrutura de transmissão de energia no Brasil

WEG entrega solução integrada de Média Tensão para OEM de mineração na Turquia

WEG entrega solução integrada de Média Tensão para OEM de mineração na Turquia

Operação comercial liderada pela WEG Türkiye reforça a capacidade global de fornecimento com inversor e motor de MT fabricados dentro da rede internacional de produção da WEG

WEG revitaliza transformador para uma das maiores empresas de distribuição de energia do Brasil

WEG revitaliza transformador para uma das maiores empresas de distribuição de energia do Brasil

A execução desta revitalização de alta complexidade só é possível graças à atuação de uma engenharia própria especializada, capaz de realizar estudos, reprojetos e adequações completas conforme as demandas do cliente

WEG fornece motor de anéis de alta potência para aplicação crítica de mineração de ouro na Austrália

WEG fornece motor de anéis de alta potência para aplicação crítica de mineração de ouro na Austrália

Solução projetada garante partidas suaves, redução de esforços mecânicos e alta disponibilidade para aplicações ISAMill

Novas subestações em usina sucroenergética no Paraná contam com chaves secionadoras WEG

Novas subestações em usina sucroenergética no Paraná contam com chaves secionadoras WEG

Os equipamentos possibilitarão manobras seguras de isolamento durante as manutenções

WEG fornece transformadores para projeto solar na Colômbia

WEG fornece transformadores para projeto solar na Colômbia

O projeto reforça a importância da inovação e do desenvolvimento de soluções eficientes que contribuirão com a geração de energia limpa na Colômbia.

WEG impulsiona modernização elétrica em Subestação da Colômbia

WEG impulsiona modernização elétrica em Subestação da Colômbia

Projeto fortalece a qualidade do serviço, amplia a capacidade de demanda e melhora a confiabilidade para mais de 25.000 usuários da região, consolidando a presença da WEG no segmento de Utilities.

WEG amplia portfólio na Argentina com tecnologia da recém-adquirida Marathon

WEG amplia portfólio na Argentina com tecnologia da recém-adquirida Marathon

Venda de alternadores 'pancake' consolida aquisição da Marathon com fornecimento para a Sumar Servicios Industriales S.R.L.

Soluções WEG são integradas ao Complexo Solar Irecê na Bahia

Soluções WEG são integradas ao Complexo Solar Irecê na Bahia

A usina fotovoltaica contará com 161 MWp (megawatt-pico) de potência instalada

Gostou da Solução e quer saber como adquirir? Escolha uma das opções abaixo e encontre o produto que você deseja:

Entre em contato com a gente e tire suas dúvidas.

Fale Conosco
WEG S.A. - HEADQUARTERS
  • Av. Pref. Waldemar Grubba, 3300, Vila Lalau - 89256-900 - Jaraguá do Sul - SC / Brasil
  • Phone: +55 47 3276-4000
  • Email: info-br@weg.net
Sobre a WEG
  • Isto é a WEG
  • WEG em Números
  • História
  • Diretoria
  • Operações WEG
  • Inovação Tecnológica
  • Sustentabilidade
  • Nossos Negócios
  • Certificações
Produtos
  • Motores Elétricos
  • Motorredutores
  • Geração, Transmissão e Distribuição
  • Automação e Controle Industrial
  • Building & Infrastructure
  • Critical Power
  • Segurança de Máquinas e Sensores Industriais
  • Painéis Elétricos
  • Tintas e Vernizes
  • Partes e Peças
  • Serviços
Soluções
  • Oil & Gas
  • WEG Digital Solutions
  • Naval
  • Siderurgia
  • Água
  • Eficiência Energética
  • Energia
  • Agronegócio
  • Construção Civil
  • Açúcar & Etanol
  • Mineração
  • Papel & Celulose
  • Tração Elétrica
  • Energia Solar
  • Smart Grid
Contato
  • Fale Conosco
  • Onde Comprar
  • Assistência Técnica
  • FAQ
  • Violação do Código de Ética




Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferências de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.