Volver a Mi cuenta
Developed to bring more practicality and agility in the operation, maintenance and management of industrial plants, the WEG Motion Fleet Management is the ideal solution to monitor and raise the availability of the industrial fleet. Based on “cloud computing” technology, asset monitoring can be followed at any time and from anywhere in the world.
With WEG Motion Fleet Management it is possible to know the operational status of electric motors, low and medium voltage variable speed drive and soft-starters, smart relay starting WEG(SRW), gearboxes, gearmotors, compressors, among other assets, which are applied in any type of industry or installation. Through periodic data collection and advanced data processing, both at the edge and in the cloud, valuable insights are generated. This way, it is possible to establish predictive maintenance plans, observing the operational condition of the fleet (condition-based maintenance). This approach reduces the number of unplanned stops, optimizes repair actions, and speeds up the decision making process for the operation and maintenance team. The end result is increased availability and reduced total cost of ownership (TCO) of the drive fleet.
One of the main causes of lost productivity and profitability in an industry is unplanned production downtime. Most corrective maintenance events could be avoided if machine components and equipment were being monitored continuously (on-line monitoring).
The WEG Motion Fleet Management solution is a high-level tool for operation and maintenance staff to monitor and manage their fleet; o monitor and manage the drive fleet, through hardware for data acquisition, gateways for sending à cloud and software for data visualization and advanced analysis. With WEG Motion Fleet Management is possible to implement a predictive maintenance methodology, well orchestrated, and observing the operational condition of the asset.
Knowing the condition of the assets online contributes significantly to optimizing operational and maintenance resources, such as spare parts management, increased asset availability, and the reduction of (direct and indirect) costs. Additionally, approaches of this type contribute to the increase of asset lifetime, since, in general, a sudden failure results in stress and degradation of the mechanical and electrical elements of the equipment.

WEG Motion Fleet Management is a modular solution, with a flexible, layer-based structure that adapts to customers' needs. Assets.
WEG Motion Fleet Management allows on-line monitoring of low and medium voltage motors and drives, as well as gearboxes, gearmotors, compressors, pumps and fans/exhausters.

WEG Scans and Gateways are hardware responsible for data collection and connectivity of assets to the WEG cloud server, which hosts the WEG Motion Fleet Management application. To monitor the motors, the WEG Motor Scan and Gateway Cassia X1000 is applied, the data upload can be via gateway or smartphone. As for the low or medium voltage drives, the data upload is performed by the WEG Drive Scan.

The Management layer of the WEG Motion Fleet Management application receives data from the WEG Scans and allows the exploration of the functionalities present in the solution. Remember that the solution is constantly improving and new features will be frequently incorporated into the solution. Additionally, users can complement their experience with the Specialist and Exchange modules. They can access the system from anywhere via the Internet whenever a subscription plan is available, which is annual.
Users can view information related to the monitored assets, such as:

With active subscriptions to the WEG Motion Fleet Management layer, users can complement their experience with subscriptions to specific modules such as WEG Specialist and WEG Exchange.
The Specialist module applies algorithms specially developed by WEG for advanced data analysis, by means of Machine Learning and Artificial Intelligence. These algorithms are applied to the data collected by WEG Scans and thus generate useful information, something essential for efficient fleet management. As is the case of WEG Motor Specialist, which has a sub-module for diagnosing mechanical failure and another for evaluating the engine's energy consumption. Both functionalities were developed by WEG's team of specialists and were validated in the company's laboratories.
These advanced analysis algorithms observe and learn the patterns and operating deviations of the monitored electric motor, generating failure indicators for unbalancing, misalignment, rolling (advanced failure) and external vibration. This type of information is very useful for operation and maintenance staff, as it aids in decision making, speeds up the repair process, and minimizes unscheduled downtime. In order to use the Specialist layer, the respective asset(s) must have an active WEG Motion Fleet Management subscription. Both subscriptions are annual and per asset.

The Exchange module allows the customer to integrate the information collected and present in WEG Motion Fleet Management in its own management system and/or platforms. Through periodic and automatic data requests of the Web Service REST type, the WEG Motion Fleet Management data is sent to the customer's system or a third party system. To use the Exchange layer, the respective asset(s) must have an active Management layer subscription. Exchange subscriptions are annual and per data packet.

Desarrollada para conectar los inversores de baja tensión a WEG Motion Fleet Management, la línea WEG Drive Scan recoge y transmite periódicamente datos importantes de los inversores, lo que permite realizar la supervisión en cualquier momento y desde cualquier lugar del mundo.
Acceda al catálogo y obtenga más información.
WEG Motor Scan® es la solución de monitorización para el control total de la planta de fabricación, asegurando, a través del análisis predictivo, el nivel de excelencia en el rendimiento de los motores eléctricos y otros equipos. Con él, los datos se extraen y se envían a la nube, lo que permite realizar acciones preventivas y evitar riesgos de parada de la producción. La industria no volverá a ser la misma.
Acceda al catálogo y obtenga más información.
CONOZCA MÁSConsulte las preguntas más frecuentes.
Es necesario ser administrador de la planta para conceder acceso a otras personas. Es posible hacer eso a partir del tablero “Menú” - “Usuarios”. Seleccione el Grupo en el cual desea permitir acceso y haga clic en “Buscar”. Haga clic en el botón “+Agregar/Alterar el acceso a la planta”, ingrese el e-mail de quien usted desea agregar y escoja el tipo de acceso a ser concedido.
Para activar/habilitar el sensor utilice la aplicación móvil, haga clic en "Nuevo Dispositivo", después en "Seleccionar" y "Habilitar". En seguida, posicione el sensor, de acuerdo con las instrucciones suministradas por la aplicación. Atención: Luego de la activación, el sensor debe ser configurado dentro de un intervalo de 5 (cinco) minutos, en caso contrario, retornará automáticamente al modo deshabilitado.
El WEG Motor Scan tiene las siguientes dimensiones: 25x44x38 mm (HxAxP)
El WEG Motor Scan utiliza una batería de litio con vida útil estimada de hasta 3 años. La batería no es recargable ni sustituible.
Al término de la carga de la batería, el WEG Motor Scan deberá ser descartado, conforme es indicado en el manual del producto. Por tratarse de un dispositivo electrónico se deben cumplir las reglas locales de recolección selectiva, para equipos eléctricos y electrónicos.
Acceda a nuestro sandbox de forma gratuita y vea cómo la transformación digital está impactando los mercados industriales y revolucionando la forma en que producimos.
CONOZCA MÁS