WEG
  • Index
  • Products
    • SUSTAINABLE PRODUCTS AND SOLUTIONS
    • Technologies and Innovation for Energy Transition and Decarbonization
    • Responsible supply chain
  • Operations
    • CIRCULAR AND EFFICIENT OPERATIONS
    • Eco-efficiency and Waste and Emission Management
    • Carbon Neutral in Operations
  • People
    • ENGAGED EMPLOYEES AND COMMUNITIES
    • Sustainable Growth of the Communities
    • Comprehensive Well-being, Diversity and Inclusion
  • Governance
    • GOVERNANCE AND ETHICAL CONDUCT
    • Engagement and Transparent Communication
    • Compliance and Integrity
WEG - Driving efficiency and sustainability
 

Technologies and Innovations for Energy Transition and Decarbonization

 

Through the company’s strategic direction towards its business model, WEG offers in all its business units more efficient solutions and products with lower environmental impact, such as renewable energy (solar, wind), electric mobility, energy efficiency, among others. WEG develops products considering strict risk criteria related to health and safety. During the development phase, analyses are applied, such as: Quality Function Deployment (QFD) and Risk Assessment.

Quality Management System

WEG applies a certified quality management system, based on external requirements and the requirements of our customers.

See more

Below are some highlights considering the variety of products and solutions the company provides to the market through its different business units.

Energy and Industrial Efficiency

W51 HD Motor (High Density)

Efficient and compact solution thar delivers high performance with reduced size and weight in comparison to the previous line (up to 25% higher power density – kW/kg) and its competitors. Therefore, it makes rational use of raw materials in the manufacture of motors and reduces the potential effects of their transformation, cutting down GHG emissions by about 15% in comparison to the previous line.

VSD for Motors

High-tech VSD for driving and controlling three-phase induction and permanent magnet motors. Thanks to its technology, this VSD model provides energy savings, safety, increased productivity and quality in the process network in which it is implemented. The CFW900, together with permanent magnet motors, offers the highest energy efficiency solution on the market. The new HMI with Bluetooth® connectivity is ideal for panel builders and repair shops, enabling programming, monitoring, parameter backup and other functionalities via tablets or smartphones.

BLDC Motor Line (Brushless DC)

For application in front load washing machines, it delivers a 60% improvement in the performance of the operating cycle and, consequently, a reduction of GHG emissions during the operation phase. This line currently represents 20% of the volume sold by WEG for front load washing machines.

Energias Renováveis

Energia Eólica

Em julho de 2022, a WEG anunciou o lançamento de uma nova plataforma de aerogeradores com potência de 7 MW e 172 metros de diâmetro de rotor das pás. Esse aerogerador se tornará a maior máquina em operação no mercado brasileiro. Mais potente e eficiente, o novo modelo traz maior geração para os projetos eólicos.

Energia Solar

A WEG se consolida como um dos principais fornecedores de produtos e soluções para usinas solares do Brasil levando a eficiência que impulsiona a sustentabilidade nas cidades, nas indústrias, no agronegócio e nos lares de todo o país. A WEG possui um vasto portfólio de produtos para projetos de geração solar fotovoltaica em todas as etapas do empreendimento, com soluções para o sistema de conversão de energia e de distribuição interna da planta até o ponto de conexão com o sistema elétrico por meio das subestações de alta tensão.

Geração Hidrelétrica

A WEG foi selecionada para fornecer os geradores da UHE São Roque, situada em Vargem/SC. Os geradores são uma das partes mais importantes que compõem o empreendimento para a UHE São Roque. Com 285 toneladas cada e aproximadamente oito metros de diâmetro, estes equipamentos estão entre os maiores hidrogeradores elétricos já produzidos pela WEG.

A UHE São Roque tem potência instalada de 142 MW que, em média, é suficiente para abastecer uma cidade com aproximadamente 170 mil habitantes. Os geradores entraram em operação comercial em julho de 2022.

Armazenamento de Energia Comercial e Industrial

Os sistemas de armazenamento de energia são utilizados em instalações comerciais ou industriais, sendo a solução completa para armazenamento e gerenciamento de energia elétrica armazenada, podendo ser configurados para desempenhar várias funções em sistemas inteligentes de geração, transmissão e distribuição de energia elétrica. O sistema é composto por uma solução de controle e gestão energética, sendo indicado principalmente para aplicações em sistemas instalados atrás do medidor em indústrias, comércios, shopping centers, condomínios residenciais e infraestrutura de mobilidade elétrica.

Transformadores para Energias Renováveis

A confiabilidade dos transformadores desenvolvidos para usinas solares tem como objetivo a garantia do fornecimento de energia, permitindo acesso à eletricidade por meio de fontes de geração de energia renovável. Na linha de transformadores para usinas eólicas, a WEG desenvolveu projeto elétrico e mecânico do transformador extremamente compacto. Adicionalmente, pela configuração da instalação, na qual a fonte e a unidade transformadora encontram-se muito próximas entre si, o sistema possibilita menos perdas e mais eficiência energética.

Mobilidade Elétrica

Soluções integradas para veículos elétricos

A WEG desenvolve continuamente tecnologias inovadoras para criar sistemas de tração elétrica, bem como toda a infraestrutura elétrica necessária para operação de veículos elétricos. Os sistemas de tração elétrica WEG podem ser aplicados em diversos veículos rodoviários, ferroviários e de navegação, tais como caminhões e ônibus urbanos, furgões, empilhadeiras elétricas, trens, monotrilhos, navios de suporte e rebocadores.

Soluções Digitais

Sistemas inteligentes e sustentáveis

Sistemas inteligentes são capazes de integrar os mais variados dispositivos e máquinas, bem como instalações e processos, promovendo eficiência na tomada de decisão e aumento da eficiência operacional. Soluções e sistemas mais inteligentes também promovem a utilização mais eficiente de recursos energéticos ajudando a reduzir pegada de carbono das operações em todos os níveis.

Sistemas de Automação

A WEG fornece sistemas de controle completamente integrados, garantindo ainda alto desempenho dos processos industriais, facilidade de operação e ganho de produtividade por meio de tecnologia de ponta. O sucesso da integração desse sistema está na sinergia dos produtos WEG, na qual motores, drives, geradores, painéis elétricos e softwares são integrados, fornecendo a solução ideal para cada necessidade. O controle de processos industriais exige sistemas de automação com elevado grau de confiabilidade e disponibilidade, além de facilidade para equipes de manutenção no gerenciamento de ativos, estendendo a vida dos equipamentos e racionalizando o uso de recursos.

WEG Transformer Fleet Management and WEG Power Transformer Specialist

O WEG Transformer Fleet Management é a solução ideal para monitorar on-line e gerir a frota de transformadores a óleo ou do tipo seco, possibilitando que os clientes maximizem a eficiência das suas operações, em apoio à gestão otimizada de plantas industriais, de geração de energias renováveis e de infraestrutura. Já a solução WEG Power Transformer Specialist é uma solução digital aplicada no monitoramento e na gestão de transformadores de potência que, integrada à plataforma WEG Transformer Fleet Management, centraliza os sinais de uma série de sensores instalados no equipamento.

WEG Motion Fleet Management

Desenvolvido para levar mais praticidade e agilidade na operação, na manutenção e na gestão de plantas industriais, o WEG Motion Fleet Management é a solução ideal para monitorar e elevar a disponibilidade da frota de acionamento industrial. Baseado em tecnologia “cloud computing”, o monitoramento dos ativos pode ser acompanhado a qualquer momento e de qualquer parte do mundo. Com o Motion Fleet Management, é possível conhecer o estado operacional de motores e drives (inversores e soft-starters) de baixa e média tensão, redutores, motorredutores, compressores entre outros ativos, que estejam aplicados em qualquer tipo de indústria ou instalação

Tenologia Ultra Low Bake (ULB) para Tintas

A tecnologia Ultra Low Bake (ULB) consiste em reduzir o tempo de cura ou a temperatura de cura das tintas em pó. Atrelado a essa redução de tempo ou temperatura (que pode chegar até 35% de redução), reduzindo a quantidade de gás que é utilizado nas estufas de cura dos seus clientes e parceiros e reduzindo as emissões de GEE.

Os parceiros da WEG que possuem essa tecnologia na sua linha de produção, além da redução do impacto ambiental, têm aumento significativo de produtividade e em sua competitividade. A WEG possui quarenta produtos desenvolvidos com essa finalidade.

Eficiência material e avaliação ambiental do produto

A WEG adota, em sua cadeia de valor, iniciativas que estão alinhadas aos princípios da economia circular, através de práticas como reinserção de resíduos dos processos como matérias-primas, como por exemplo sucatas de aço da estamparia para fabricação de peças fundidas, adoção de programas de recuperação de materiais no fim do ciclo de vida de produtos através da logística reversa e planos de troca.

A aplicação desses conceitos e práticas permitiram à WEG atingir um índice de eficiência material próximo de 85%. A WEG também está em constante melhoria e evolução da eficiência energética de seus produtos e de soluções de retrofit para a extensão da vida útil de algumas linhas de produtos. Equipes qualificadas atuam tanto nos processos de desenvolvimento de novos produtos e na concepção de novas linhas quanto na implantação de processos industriais mais eficientes.

A WEG aplica a ACV (Análise de Ciclo de Vida), gerando os EPDs (Environmental Product Declarations) conforme as demandas dos clientes, pretendendo, nos próximos anos, ampliar a aplicação dessas ferramentas.

En savoir plus sur nos actions en durabilité

WEG é novamente destaque no Top of Mind, com reconhecimentos em três categorias e homenagem a Décio da Silva

WEG é novamente destaque no Top of Mind, com reconhecimentos em três categorias e homenagem a Décio da Silva

Premiação reforça a força da marca WEG em Santa Catarina e reconhece sua atuação em sustentabilidade, no setor eletroeletrônico e na liderança empresarial

WEG manufactures an air-moving motor using 100% Brazilian technology

WEG manufactures an air-moving motor using 100% Brazilian technology

The result is more energy savings for air conditioners, air coolers and fans

WEG Coatings in Argentina Adopts 100% Renewable Energy in Partnership with 360Energy

WEG Coatings in Argentina Adopts 100% Renewable Energy in Partnership with 360Energy

Project reinforces WEG’s commitment to industry decarbonization and the use of clean energy sources.

WEG amplia fornecimento de carregadores WEMOB® para a Rede Graal e fortalece presença na infraestrutura de recarga rodoviária do Brasil

WEG amplia fornecimento de carregadores WEMOB® para a Rede Graal e fortalece presença na infraestrutura de recarga rodoviária do Brasil

Com um novo lote de equipamentos, a WEG assume protagonismo nos pontos de maior potência da operação da Eletrograal, eletroposto da Rede Graal.

Performance ESG da WEG é reconhecida com o 1º lugar no Supplier Day 2026 da ENGIE

Performance ESG da WEG é reconhecida com o 1º lugar no Supplier Day 2026 da ENGIE

Premiação evidencia a integração da sustentabilidade à estratégia e ações da companhia

Groupe WEG
  • Avenida Prefeito Waldemar Grubba, 3300 - 89256-900 - Jaraguá do Sul - SC
  • Téléphone: +55 47 3276 4000
  • E-mail: esg@weg.net






 

Instagram LinkedIn YouTube

 



 
WEG - Driving Efficiency and Sustainability