• Training
  • Careers
  • ‍
  • ‍
  • Login
  • English
    • Español
    • Português do Brasil
  • Index
  • Solutions
  • Calculate your energy savings
  1. Home
  2. WEG Efficiency - Solutions
WEG has Energy-Efficient solutions for different industrial applications. They combine high-performance products in order to reduce power consumption and optimize industrial processes. Check out WEG main solutions for Energy Efficiency.

Pumping Systems

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to reducing water consumption and cutting down costs with maintenance and operation of the system flow and control valves.

Know more

Exhaust Ventilation System

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to cutting down costs with maintenance and operation of dampers and improving the system flow control. In combustion fans, the quality of the burn may be improved and fuel consumption may be reduced.

SAIBA MAIS

Cooling Tower

Water cooling system commonly used in the industry, whether for cooling air conditioning systems or equipment. Electric energy savings obtained with WEG solution for this application range from 40 to 80%, besides saving water and chemicals.

Know more

Bag Filter

Air filtering equipment is widely used in the industry, whether for work station cleaning and dedusting or gas exhaustion. Learn how WEG solution can reduce energy consumption of your bag filter in up to 60%. In addition to other advantages, such as extended life of the filtering element, lower compressed air consumption and reduced piping wear.

Know more

Conforto Animal

A aplicação acoplada diretamente ao ventilador pode apresentar uma economia de energia de até 45%, aliando redução de custos e assegurando maior produtividade através da manutenção do fluxo do ar e menor nível de ruído, além da redução nas emissões de CO2.

SAIBA MAIS

Grain Storage Silos

One of the most important applications in agribusiness designed to store and keep the grain quality. WEG solution allows reducing electric energy consumption in up 90%. In addition to gains such as precise volume control of the stored product and improvement of the grain quality.

Know more

Extruder

Machine used in a high-volume manufacturing process in which raw plastic is melted and formed into a continuous profile. WEG solution may produce energy savings of up to 30% in such application.

Know more

Hydraulic Power Units

Hydraulic units are composed of different devices, from displacement pumps, directional valves and retention valves to oil tanks. WEG solution exclusively designed for this system allows reducing electric energy consumption in up to 60%.

Know more

Ball Mill

Widely used in grain size control in the ceramic and mining industry. WEG solution may reduce consumption in up to 35%. In addition to productivity enhancement, operational flexibility and reduced mechanical wear of the equipment.

Know more

Air Compressor

Machines that greatly benefit from energy efficiency projects. Electric energy consumption may reduce up to 30% with greater pressure uniformity in the line and lower mechanical wear.

Know more

Refrigeration Compressor

Machines that present high energy consumption in meat packing plants, supermarkets, shopping malls, among other businesses that use cold rooms. The reduction in the energy consumption may reach 30% when WEG solution is employed. Other gains include temperature uniformity in the cold room, greater thermal comfort and reduced mechanical wear.

Know more

Solução Redutores

Você sabia que os redutores de velocidade podem proporcionar até 60% de economia de energia?

Know more

Conozca más sobre las novedades de WEG en Eficiencia Energética

Motorreductores WEG-CESTARI contribuyen a procesos más sostenibles y eficientes en la industria siderúrgica brasileña

Motorreductores WEG-CESTARI contribuyen a procesos más sostenibles y eficientes en la industria siderúrgica brasileña

Con tecnología de alta eficiencia y soluciones intercambiables, los reductores ayudan a reducir costos, aumentar la disponibilidad operativa y mejorar la sostenibilidad en la producción de acero.

WEG suministra solución de media y baja tensión para modernización de subestación industrial en Colombia

WEG suministra solución de media y baja tensión para modernización de subestación industrial en Colombia

Proyecto realizado en centro de distribución del sector de bebidas amplía la confiabilidad del sistema eléctrico y refuerza la seguridad operacional de la planta

Transformadores WEG amplían la capacidad de suministro de energía en Recife, Brasil

Transformadores WEG amplían la capacidad de suministro de energía en Recife, Brasil

El proyecto formó parte del plan de refuerzo de la red de transmisión autorizado por ANEEL e incluyó la modernización completa de la infraestructura de la subestación

WEG suministra BESS para contribuir a la estabilidad de la red eléctrica en Finlandia

WEG suministra BESS para contribuir a la estabilidad de la red eléctrica en Finlandia

La tecnología pasa a incorporar una solución híbrida que contribuye a la eficiencia energética

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

Partnership integrates active magnetic bearings into WEG’s portfolio, enhancing efficiency, eliminating oil, reducing maintenance, and enabling intelligent condition monitoring

Eficiencia energética y automatización: Móveis Videira moderniza filtro de mangas con solución WEG

Eficiencia energética y automatización: Móveis Videira moderniza filtro de mangas con solución WEG

El sector mueblero avanza en sostenibilidad con un ahorro promedio del 32% en el consumo de energía

WEG impulsa proyecto inteligente de bombeo solar en España

WEG impulsa proyecto inteligente de bombeo solar en España

Solución avanzada de convertidores de frecuencia ofrece eficiencia, autonomía y confiabilidad para sistemas modernos de riego

WEG amplía su cartera con pinturas en polvo para curado a baja temperatura

WEG amplía su cartera con pinturas en polvo para curado a baja temperatura

La solución satisface las demandas industriales de eficiencia energética, sostenibilidad y aplicación en sustratos sensibles al calor

WEG reconoce a Empresa Eléctrica Agua Azul S.A. por la culminación exitosa del proyecto CH Potrero

WEG reconoce a Empresa Eléctrica Agua Azul S.A. por la culminación exitosa del proyecto CH Potrero

Con más de ocho años de operación confiable, la Central Hidroeléctrica Potrero confirma la solidez de la solución Water to Wire de WEG

WEG amplía su presencia en Turquía con automatización inteligente para robots autónomos de alimentación

WEG amplía su presencia en Turquía con automatización inteligente para robots autónomos de alimentación

Una nueva alianza en el sector de maquinaria agrícola aporta eficiencia, precisión e inteligencia a las operaciones ganaderas

WEG y DHTS - una alianza tecnológica que impulsa el rendimiento energético

WEG y DHTS - una alianza tecnológica que impulsa el rendimiento energético

En la industria del petróleo y gas, cada grado cuenta.

WEG suministra hidrogeneradores para operación en una nueva central hidroeléctrica en Turquía

WEG suministra hidrogeneradores para operación en una nueva central hidroeléctrica en Turquía

Equipos fabricados en la planta de Hosur serán aplicados en turbinas Francis y operarán sincronizados a la red para reforzar la generación renovable.

WEG suministra transformadores para proyecto solar en Colombia

WEG suministra transformadores para proyecto solar en Colombia

El proyecto refuerza la importancia de la innovación y del desarrollo de soluciones eficientes que contribuirán a la generación de energía limpia en Colombia.

WEG y Hermanos Cioccari impulsan la eficiencia energética y la sostenibilidad en la producción de caliza

WEG y Hermanos Cioccari impulsan la eficiencia energética y la sostenibilidad en la producción de caliza

La inversión continua en motores W22 Super Premium IR4 impulsa la reducción del consumo energético, aumenta la confiabilidad y garantiza mayor durabilidad en condiciones severas.

Eficiencia energética en el sector camaronero es ampliada con WEGmotion Drives

Eficiencia energética en el sector camaronero es ampliada con WEGmotion Drives

La electrificación de bombas de agua en fincas camaroneras permite el ahorro de energía y reducción de mantenimiento, reforzando la presencia de WEG en el mercado ecuatoriano.

WEG MEXICO, S.A. DE C.V
  • Carretera Jorobas - Tula Km 3.5, Manzana 5, Lote 1, Fraccionamiento Parque Industrial Huehuetoca, Municipio de Huehuetoca - 54680 - CD. de México y Área Metropolitana / México
  • Phone: +52 55 5321 4275 (Ventas Nacionales) / +52 55 5321 4210 (Ventas Internacionales)
  • Email: info-mx@weg.net
  • para centroamerica contacte: rfq-wmx@weg.net
Sobre WEG
  • Esto es WEG
  • WEG en Números
  • Historia
  • Directorio
  • Operaciones WEG
  • Innovación Tecnológica
  • Sostenibilidad
  • Nuestro negocio
  • Certificaciones
Productos
  • Motores Eléctricos
  • Generación, Transmisión y Distribución
  • Drives
  • Controls
  • Automatización Industrial
  • Tableros Eléctricos
  • Pinturas y Barnices
  • Repuestos
Soluciones
  • Petróleo & Gas
  • Navales
  • Siderurgia
  • Agua
  • Eficiencia Energetica
  • Energy
  • Agroindustria
  • Azúcar & Etanol
  • Minería
  • Papel & Celulosa
  • Vehículos Eléctricos
Contacto
  • Contáctenos
  • Donde Comprar
  • Asistentes Técnicos
  • Violación del Código de Ética
Download Center
  • CAD Library - Electric Motors (2D/3D drawings)
  • CAD Library - Automation (2D/3D drawings)

Do you need other materials? Visit our download center below.

Preferencias de Cookies
Privacy Notice | Cookie Statement | Terms of Use | RSS | © 2026 WEG. All rights reserved.