2. WEG Efficiency - Solutions
WEG has Energy-Efficient solutions for different industrial applications. They combine high-performance products in order to reduce power consumption and optimize industrial processes. Check out WEG main solutions for Energy Efficiency.

Pumping Systems

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to reducing water consumption and cutting down costs with maintenance and operation of the system flow and control valves.

Know more

Exhaust Ventilation System

Used in different segments, it may present savings of up to 70% in energy consumption when WEG solution is employed. In addition to cutting down costs with maintenance and operation of dampers and improving the system flow control. In combustion fans, the quality of the burn may be improved and fuel consumption may be reduced.

SAIBA MAIS

Cooling Tower

Water cooling system commonly used in the industry, whether for cooling air conditioning systems or equipment. Electric energy savings obtained with WEG solution for this application range from 40 to 80%, besides saving water and chemicals.

Know more

Bag Filter

Air filtering equipment is widely used in the industry, whether for work station cleaning and dedusting or gas exhaustion. Learn how WEG solution can reduce energy consumption of your bag filter in up to 60%. In addition to other advantages, such as extended life of the filtering element, lower compressed air consumption and reduced piping wear.

Know more

Conforto Animal

A aplicação acoplada diretamente ao ventilador pode apresentar uma economia de energia de até 45%, aliando redução de custos e assegurando maior produtividade através da manutenção do fluxo do ar e menor nível de ruído, além da redução nas emissões de CO2.

SAIBA MAIS

Grain Storage Silos

One of the most important applications in agribusiness designed to store and keep the grain quality. WEG solution allows reducing electric energy consumption in up 90%. In addition to gains such as precise volume control of the stored product and improvement of the grain quality.

Know more

Extruder

Machine used in a high-volume manufacturing process in which raw plastic is melted and formed into a continuous profile. WEG solution may produce energy savings of up to 30% in such application.

Know more

Hydraulic Power Units

Hydraulic units are composed of different devices, from displacement pumps, directional valves and retention valves to oil tanks. WEG solution exclusively designed for this system allows reducing electric energy consumption in up to 60%.

Know more

Ball Mill

Widely used in grain size control in the ceramic and mining industry. WEG solution may reduce consumption in up to 35%. In addition to productivity enhancement, operational flexibility and reduced mechanical wear of the equipment.

Know more

Air Compressor

Machines that greatly benefit from energy efficiency projects. Electric energy consumption may reduce up to 30% with greater pressure uniformity in the line and lower mechanical wear.

Know more

Refrigeration Compressor

Machines that present high energy consumption in meat packing plants, supermarkets, shopping malls, among other businesses that use cold rooms. The reduction in the energy consumption may reach 30% when WEG solution is employed. Other gains include temperature uniformity in the cold room, greater thermal comfort and reduced mechanical wear.

Know more

Solução Redutores

Você sabia que os redutores de velocidade podem proporcionar até 60% de economia de energia?

Know more

Learn more about WEG news on Energy Efficiency

WEG Provides a Complete Solution for a Biomass Cogeneration Project in Colombia’s Food Industry

WEG Provides a Complete Solution for a Biomass Cogeneration Project in Colombia’s Food Industry

The project uses rice husks to generate energy for on-site consumption and reinforces the benefits of the circular economy and energy efficiency in the industry

WEG delivers custom-engineered medium-voltage motor for carbon capture project at the Port of Rotterdam

WEG delivers custom-engineered medium-voltage motor for carbon capture project at the Port of Rotterdam

Custom W50 motor combines compact design, IE4 efficiency and high reliability to support one of Europe's largest carbon capture initiatives

WEG-CESTARI Gearmotors contribute to more sustainable and efficient processes in the Brazilian Steel Industry

WEG-CESTARI Gearmotors contribute to more sustainable and efficient processes in the Brazilian Steel Industry

With high-efficiency technology and interchangeable solutions, gear reducers help reduce costs, increase operational availability, and improve sustainability in steel production.

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

WEG Supplies Medium and Low-Voltage Solution for Industrial Substation Modernization in Colombia

Project carried out at a beverage industry distribution center increases electrical system reliability and reinforces the plant’s operational safety

WEG Transformers Expand Power Supply Capacity in Recife, Brazil

WEG Transformers Expand Power Supply Capacity in Recife, Brazil

The project was part of the transmission network reinforcement plan authorized by ANEEL and included the complete modernization of the substation infrastructure

WEG supplies BESS to support power grid stability in Finland

WEG supplies BESS to support power grid stability in Finland

Technology now incorporates a hybrid solution that contributes to energy efficiency

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

WEG and SpinDrive Partner to Deliver Next-Generation Oil-Free Motor Systems with Active Magnetic Bearings

Partnership integrates active magnetic bearings into WEG’s portfolio, enhancing efficiency, eliminating oil, reducing maintenance, and enabling intelligent condition monitoring

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Energy efficiency and automation: Móveis Videira modernizes bag filter system with WEG solution

Furniture industry advances in sustainability with an average 32% reduction in energy consumption

WEG Drives Power Smart Solar Pumping Project in Spain

WEG Drives Power Smart Solar Pumping Project in Spain

Advanced frequency drive solution delivers efficiency, autonomy and reliability for modern irrigation systems

WEG expands portfolio with powder coating for low-temperature curing

WEG expands portfolio with powder coating for low-temperature curing

Solution meets industrial demands for energy efficiency, sustainability and application on heat-sensitive substrates

WEG recognizes Empresa Eléctrica Agua Azul S.A. for the successful completion of the CH Potrero project

WEG recognizes Empresa Eléctrica Agua Azul S.A. for the successful completion of the CH Potrero project

With more than eight years of reliable operation, the Potrero Hydroelectric Power Plant confirms the robustness of WEG’s Water to Wire solution

WEG expands its presence in Türkiye with Smart Automation for autonomous feeding robots

WEG expands its presence in Türkiye with Smart Automation for autonomous feeding robots

A new partnership in the agricultural machinery sector brings efficiency, precision and intelligence to livestock operations

WEG and DHTS - a technological alliance driving energy performance

WEG and DHTS - a technological alliance driving energy performance

In the oil and gas industry, every degree matters.

WEG supplies hydrogenerators for operation in a new hydroelectric power plant in Türkiye

WEG supplies hydrogenerators for operation in a new hydroelectric power plant in Türkiye

Equipment produced at the Hosur factory will be applied in Francis turbines and will operate synchronized to the grid to reinforce renewable generation

WEG supplies transformers for solar project in Colombia

WEG supplies transformers for solar project in Colombia

The project reinforces the importance of innovation and the development of efficient solutions that will contribute to clean energy generation in Colombia.