• Collection and Irrigation
  • Automation
  • Power Supply
  • Coatings
  • Animal Comfort
  • Services
  1. Home
  2. Farming & Agriculture - Coatings

Coatings that offer full protection.

Since 1983, WEG has invested in the chemistry of colors, producing liquid and powder industrial paints, enameling varnishes and impregnation resins for electric motors, serving different market segments.

The technology used in our products assists greater productivity as it extends the intervals between maintenance, cutting down costs and, consequently, generating savings.

In order to serve a diversified market that demands high resistance to bad weather combined with the great physical and chemical resistance, WEG presents solutions that join resistance and high performance, from the synthetic enamel to the water soluble paints, ensuring the correct product for your application.

WEG is currently the leader on the Brazilian market in powder paints and varnishes, and enameling and impregnation resins, and it is among the main manufacturers of industrial, marine, anti-corrosive, automotive maintenance and refinish paints, offering high technology products that provide productivity gains, resistance and the promotion of WEG brand.

Products



Liquid Paints

Developed with high-technology raw materials, the liquid paints are recommended for industrial, maintenance, marine, automotive refinish, floor, plastic, glass and mirror painting, complying with most national and international quality and resistance standards.

Powder Paints

Developed for application by means of electrostatics painting, WEG powder paints provide smooth and textured finish that can be used in different applications. Available in polyester, epoxy and hybrid, they have state-of-the-art technology and are suitable for the requirements and needs of each customer



POLYESTER POLITHERM LINE

Good adhesion and flexibility, good physical and chemical resistance offering the advantage of great resistance to weathering and yellowing. Recommended for environments exposed to bad weather or unprotected areas.

TECHNOLOGY - HIGHLIGHTS

 

NOBAC® PAINTS

WEG NOBAC® liquid and powder paints inhibit bacteria proliferation, in addition to offering a uniform surface with high chemical resistance and easy cleaning. Recommended for all the segments related to health, WEG NOBAC® paints are suitable for food processing areas and other environments in which hygiene is essential.

W-ECO PAINTS

For specific market conditions where heavy metal free paints are required, WEG developed the W-Eco and W-Eco R paints. The W-Eco line complies with NBR NM 300-3:2004 Standard in the item heavy metal free and the W-Eco R complies with the RoHS Directive. Technology available in liquid and powder paints. Recommended for machinery and equipment.

W-ZN PAINT

The W-Zn is used as anti-corrosive primer, recommended for coating metal parts and it can even replace chemical galvanizing and zinc coating in certain situations. A phosphate conversion coating plus conventional powder paint presents resistance to salt spray of 500 hours, while the performance of the W-Zn primer is over 2000 hours.

See more cases

See more cases

Case Cocari Grain Storage Case

Saiba mais sobre as novidades da WEG para o Agronegócio

WEG boosts energy autonomy in agribusiness with BESS solution integrated with solar generation

WEG boosts energy autonomy in agribusiness with BESS solution integrated with solar generation

Battery Energy Storage System ensures operational continuity, reduces energy costs, and maximizes the use of photovoltaic generation at a fertile egg farm in Paraná, Brazil

WEG Strengthens Its Presence in Türkiye with Intelligent Fan Speed Control for Agricultural Machinery Manufacturing

WEG Strengthens Its Presence in Türkiye with Intelligent Fan Speed Control for Agricultural Machinery Manufacturing

Advanced drive technology enhances ventilation efficiency, reduces operating costs and supports smarter industrial processes

WEG and Ceolin Group drive smart irrigation with IoT solutions and remote monitoring

WEG and Ceolin Group drive smart irrigation with IoT solutions and remote monitoring

The digitalization of agricultural operations optimizes water use, increases pumping system efficiency, and ensures compliance with new environmental requirements in large-scale rice cultivation.

WEG-CESTARI provides a complete solution to enhance energy efficiency at Yara Brasil Fertilizers

WEG-CESTARI provides a complete solution to enhance energy efficiency at Yara Brasil Fertilizers

WCG20 gearmotor line offers greater performance to the fertilizer industry

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Equipamentos WEG dobram a potência de usina termoelétrica em empresa alimentícia

Bem Brasil é a maior produtora de batata do Brasil e tem investido na geração de energia própria

Por que usar motores WEG no agronegócio?

Por que usar motores WEG no agronegócio?

O aumento da necessidade de novas tecnologias no agronegócio, conectando pessoas e o uso de equipamentos de alta confiabilidade, faz toda a diferença na produtividade das fazendas.

TGM recebe Prêmio LIDE Agronegócio 2019

TGM recebe Prêmio LIDE Agronegócio 2019

Empresa foi a vencedora da categoria “Tecnologia em Agronegócio”

WEG fornece motores à prova de explosão para uma das maiores plantas de amônia do mundo

WEG fornece motores à prova de explosão para uma das maiores plantas de amônia do mundo

Projetados e fabricados pela fábrica da WEG em Maia, Portugal, esses motores à prova de explosão irão acionar bombas d’água para alimentação das caldeiras e bombas de processo.

FS Bioenergia é pioneira na produção de etanol de milho no Brasil

FS Bioenergia é pioneira na produção de etanol de milho no Brasil

Usina conta com soluções WEG de alta eficiência

Zest WEG Group helps farmers to reduce their electricity cost

Zest WEG Group helps farmers to reduce their electricity cost

An effective strategy employed by some of South Africa's most successful farms is to replace the older, less efficient motors whenever they fail

Solução WEG com motores Cooling Tower Direct Drive System reduz custos em parque fabril da maior empresa de suco de laranja do mundo

Solução WEG com motores Cooling Tower Direct Drive System reduz custos em parque fabril da maior empresa de suco de laranja do mundo

Sistema modula a velocidade de acordo a demanda da aplicação, promovendo economia de energia e redução no consumo de água.

WEG Improves the Environmental Impact of the La Corona Sugar Mill in Argentina

WEG Manufacturing in San Francisco, Córdoba, recently installed the largest low voltage variable frequency drive (2280A) controlling a WE...

Innovative system for ventilation in silos cuts down energy costs by 80%

Savings results greater than previous averages of similar WEG solutions.

WEG Solution Reduces Operating Costs for Rice Processor

Project lowers electric energy consumption by 70% and reduces equipment wear.

Energy Efficiency at Cargill

WEG provides solutions that assure productivity and energy savings in the food production process from the first stages of the chain.

Gostou da Solução e quer saber como adquirir? Escolha uma das opções abaixo e encontre o produto que você deseja:

Entre em contato com a gente e tire suas dúvidas.

Fale Conosco
WEG INTERNATIONAL GMBH
  • Am Mattenhof 16a, 6010 Kriens, Switzerland / Sérvia
  • Email: win@weg.net
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
  • Redutores e Motorredutores