• Accionamientos Mecánicos
  • Servicios
  • Productos
  • Atención 24h

¿Quiere impulsar su productividad? Cuente con las soluciones en generación de energía WEG y en accionamientos.

Para proyectos de todos los tamaños son desarrolladas soluciones o equipos que atienden las más diferentes necesidades. Son productos y equipos que cargan la calidad WEG.

Nuestras líneas de equipos para sus proyectos:

Turbinas para generación de energía eléctrica y accionamientos mecánicos

  • Potencia nominal de salida de hasta 150 MW
  • Presión de admisión de hasta 140 bar (a)
  • Temperatura de admisión de hasta 540 °C
  • Tecnologías de Acción y Reacción
  • Aplicadas en Contrapresión y Condensación
  • Disponibles con extracción controlada, o no, e inducción
  • Turbine models/powers applied to high pressure and temperature steam

    • 140 bar (a) | 540 °C | 150 MW - Back pressure - BT and BTE
    • 140 bar (a) | 540 °C | 150 MW - Condensation - CT and CTE
    • 140 bar (a) | 540 °C | 150 MW – Condensation – CT Axial Flow
    • 70 bar (a) | 530 °C | 55 MW - Back pressure - TM-A and TME-A
    • 70 bar (a) | 530 °C | 25 MW - Condensation - TMC-A and TMCE-A
    • 65 bar (a) | 480 °C | 2 MW - Back pressure - TS-P

    Turbine models/powers applied to medium pressure and temperature steam

    • 45 bar (a) | 450 °C | 20 MW - Back pressure - TM and TME
    • 45 bar (a) | 450 °C | 17 MW - Condensation - TMC and TMCE
    • 45 bar (a) | 450 °C | 5 MW - Back pressure - TM Flex
    • 45 bar (a) | 450 °C | 3 MW - Condensation - MCT
    • 45 bar (a) | 450 °C | 5 MW - Back pressure - TS

    Turbine model/power applied to low pressure and temperature steam

    • 22 bar (a) | 320 °C | 1 MW - Back pressure - TG
    Know More
    Know more
    Know more

    Turbo Gearbox Lines

    • RTS/RTM up to 20 MW
    • SuperTurbo from 20 to 60 MW
    Know more
    Know more

    Power Generator Lines

    • ST20 – Application in 2 poles, power up to 200 MVA—power above on request
    • ST40 – Application in 4 poles, power up to 70 MVA
    • ST41 – Application in 4 poles, power up to 70 MVA
    Know more
    Know more

    Gearboxes Lines

    • High speed parallel shaft gear for industrial processes
    • Parallel shaft special projects—developed and manufactured according to the application and requirements
    • Planetary for mechanical drives in cement / mining / steel processes
    • Planetarium model G3 Full—Sugar-ethanol application, up to 10,000 kN.m
    Know more
    Know more
    Know more

    Multiplier Lines

    • Applied in hydroelectric generation stations and small hydroelectric plants
    • Applied in wind power generators

    Service

    All solutions and equipment are delivered with specialized field services: installation, commissioning, start-up, operation, monitoring and after-sales technical support—an exclusive advantage that increases the market trust in WEG.

    Recognized as an expert in clean energy generation, WEG also provides mechanical, electrical and electronic services—such as tune-up, repairs, restoration, overhaul, repowering, retrofit and maintenance—for its own equipment and from other manufacturers, 24/7.

    In addition to steam turbines, gearboxes, generators and multipliers, complete solutions are provided covering mechanical, electrical, electronic and digital equipment for Industry 4.0.

    Consulting
    Where to buy

    Know more about WEG news on Thermal Energy

    WEG and DHTS - a technological alliance driving energy performance

    WEG and DHTS - a technological alliance driving energy performance

    In the oil and gas industry, every degree matters.

    WEG supplies steam turbine for major steel industry operation in Mexico

    WEG supplies steam turbine for major steel industry operation in Mexico

    The equipment will be used for clean energy generation, integrating industrial innovation with energy sustainability

    WEG supplies large turbogenerator for power generation in Argentina

    WEG supplies large turbogenerator for power generation in Argentina

    The equipment is now operational at Ledesma's industrial complex

    WEG is taking part in the biggest power generation project using solid urban waste in Brazil

    WEG is taking part in the biggest power generation project using solid urban waste in Brazil

    The project will not only help reduce environmental impact. It will also convert waste into clean energy that can supply power for approximately 320,000 people

    WEG supplies the largest sub-axial exhaust turbogenerator set in the sugar-energy industry in Brazil

    WEG supplies the largest sub-axial exhaust turbogenerator set in the sugar-energy industry in Brazil

    Located in Minas Gerais, Usina Uberaba invests in technology for energy cogeneration

    WEG Thermal Energy

    * indicates required
    Desired Equipment or Service

    Please select all the ways you would like to hear from :

    We use Mailchimp as our marketing platform. By clicking below to subscribe, you acknowledge that your information will be transferred to Mailchimp for processing. Learn more about Mailchimp's privacy practices here.

    Energia Térmica WEG

    * obrigatório
    Produto ou serviço desejado

    Por favor selecione a forma de contato que você gostaria de receber contato da WEG:

    Você pode se descadastrar a qualquer momento clicando no link incluído no rodapé dos nossos e-mails. Para mais informações sobre nossas políticas de privacidade, visite nosso site.

    Energía Termica WEG

    * obligatorio
    Producto o servicio deseado

    Por favor, seleccione todas las formas en las que le gustaría saber de nosotros:

    Puede desuscribirse en cualquier momento haciendo clic en el enlace que aparece en el pie de página de nuestros correos electrónicos. Para obtener información sobre nuestras prácticas de privacidad, visite nuestro sitio web.

    WEG ELECTRIC CORP. U.S. HEADQUARTERS
    • 6655 Sugarloaf Parkway
    • Duluth, GA 30097
    • Teléfono: 1-800-ASK-4WEG (275-4934)